Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04033178 | N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N316G1C3 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 04435846 | N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N228G1 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 01447711 | N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ305 | N/A 25 mm | N/A 62 mm | N/A 17 mm |
| 00071277 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU315C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00141528 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ209 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 03536711 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2209 | N/A 45 mm | N/A 85 mm | N/A 23 mm |
| 03183361 | N/A NTN NN30K Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3005KC1NAP4 | N/A 25 mm | N/A 47 mm | N/A 16 mm |
| 02745257 | N/A NTN NN30K Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3028KC1NAP4 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 02280803 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU313EG1C3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 03735790 | N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1206GUV | N/A 30 mm | N/A 62 mm | N/A 16 mm |
| 04237971 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU217EG1C3 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
| 04774095 | N/A NTN NNU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NNU3026NAP5 | N/A 130 mm | N/A 200 mm | N/A 52 mm |
| 03161403 | N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ314C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 02280821 | N/A NTN MA Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA1305TV | N/A 25 mm | N/A 62 mm | N/A 17 mm |
| 03735750 | N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1210EL | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 04683984 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2309EG1C3 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 02280814 | N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1207EL | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 03735718 | N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1206EL | N/A 30 mm | N/A 62 mm | N/A 16 mm |
| 02165216 | N/A NTN N Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N307 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00070454 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU219EG1C3 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 02288639 | N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1306UM | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 04185798 | N/A NTN NN30 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3007C1NAP5 | N/A 35 mm | N/A 62 mm | N/A 20 mm |
| 02194248 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2307C3 | N/A 35 mm | N/A 80 mm | N/A 31 mm |
| 03013974 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ311EG1C3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00072141 | N/A NTN TS2 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A TS2-NU330CL1BCS254 | N/A 150 mm | N/A 320 mm | N/A 65 mm |