COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03514040 N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ217C3 N/A 85 mm N/A 150 mm N/A 28 mm
01447755 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU214G1 N/A 70 mm N/A 125 mm N/A 24 mm
02151576 N/A NTN MA Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1306EL N/A 30 mm N/A 72 mm N/A 19 mm
02288646 N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2306ET2X N/A 30 mm N/A 72 mm N/A 27 mm
02194233 N/A NTN MA Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1211EL N/A 55 mm N/A 100 mm N/A 21 mm
02300260 N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N314 N/A 70 mm N/A 150 mm N/A 35 mm
03735814 N/A NTN MU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1218TM N/A 90 mm N/A 160 mm N/A 30 mm
03736038 N/A NTN MA Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5211EX N/A 55 mm N/A 100 mm N/A 1.3125 in
03735936 N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1312UM N/A 60 mm N/A 130 mm N/A 31 mm
01447656 N/A NTN NU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU321G1 N/A 105 mm N/A 225 mm N/A 49 mm
01447701 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ213 N/A 65 mm N/A 120 mm N/A 23 mm
02441384 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU213G1C3 N/A 65 mm N/A 120 mm N/A 23 mm
03471136 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ409V2 N/A 45 mm N/A 120 mm N/A 29 mm
00125952 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU324C3 N/A 120 mm N/A 260 mm N/A 55 mm
00141019 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU307ET2X N/A 35 mm N/A 80 mm N/A 21 mm
02109064 N/A NTN N Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N211 N/A 55 mm N/A 100 mm N/A 21 mm
04651495 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ308ET2X N/A 40 mm N/A 90 mm N/A 23 mm
02288644 N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2205 N/A 25 mm N/A 52 mm N/A 18 mm
02280836 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5208EL N/A 40 mm N/A 80 mm N/A 1.1875 in
01447749 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU210 N/A 50 mm N/A 90 mm N/A 20 mm
02288618 N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N215C3 N/A 75 mm N/A 130 mm N/A 25 mm
02109029 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310 N/A 50 mm N/A 110 mm N/A 27 mm
03735875 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1308EAL N/A 40 mm N/A 3.5449 in N/A 23 mm
02280890 N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N220C3 N/A 100 mm N/A 180 mm N/A 34 mm
03736215 N/A NTN MA Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5215EX N/A 75 mm N/A 130 mm N/A 1.6250 in
Unit of Measure
« 6 7 8 9 10 »