Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02169402 | N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N222C3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 02288620 | N/A NTN N Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N224 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 02288707 | N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N309 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 04724914 | N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N309C3 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 01447685 | N/A NTN N Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N310C3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02288708 | N/A NTN N Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N311 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02165208 | N/A NTN N Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N312C3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02280802 | N/A NTN N Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N312G1 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02353215 | N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N313G1C3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 02109024 | N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N314C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 02109025 | N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N314G1 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 02288702 | N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N315 | N/A 75 mm | N/A 6.3031 in | N/A 37 mm |
| 02282048 | N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N315G1C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 02165203 | N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N316C3 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 06234596 | N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N317C3 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02107681 | N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N319C3 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 01447690 | N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N319G1 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 02169407 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N320C3 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 02280805 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N320G1C3 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 02107693 | N/A NTN N Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N321C3 | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 03159277 | N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N322EG1C3 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 01447692 | N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N322G1C3 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 02073203 | N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NF228 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 02280843 | N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NF309G1 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 03527439 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ1007G1 | N/A 35 mm | N/A 62 mm | N/A 14 mm |