COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

05791226 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU304ET2XC3 N/A 20 mm N/A 52 mm N/A 15 mm
06199901 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU305EG1C3 N/A 25 mm N/A 62 mm N/A 17 mm
04762335 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU305ET2X N/A 25 mm N/A 62 mm N/A 17 mm
06211825 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU306C3 N/A 30 mm N/A 72 mm N/A 19 mm
01472520 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU306EC3 N/A 30 mm N/A 72 mm N/A 19 mm
06298419 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU306ET2XC3 N/A 30 mm N/A 72 mm N/A 19 mm
03132080 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU307ET2XC3 N/A 35 mm N/A 80 mm N/A 21 mm
02099551 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU308E N/A 40 mm N/A 90 mm N/A 23 mm
02850076 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU308EG1C3 N/A 40 mm N/A 90 mm N/A 23 mm
01447659 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU308G1 N/A 40 mm N/A 90 mm N/A 23 mm
01447660 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU309 N/A 45 mm N/A 100 mm N/A 25 mm
01447661 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU309EG1 N/A 45 mm N/A 100 mm N/A 25 mm
02707041 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU309ET2X N/A 45 mm N/A 100 mm N/A 25 mm
04301126 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310G1C4 N/A 50 mm N/A 110 mm N/A 27 mm
06273280 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU311 N/A 55 mm N/A 120 mm N/A 29 mm
06211849 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU311G1C3 N/A 55 mm N/A 120 mm N/A 29 mm
05390074 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU312ET2XC3 N/A 60 mm N/A 130 mm N/A 31 mm
01447664 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU312G1 N/A 60 mm N/A 130 mm N/A 31 mm
02194245 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU313 N/A 65 mm N/A 140 mm N/A 33 mm
03395027 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU313ET2XC3 N/A 65 mm N/A 140 mm N/A 33 mm
03363882 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU314G1C3 N/A 70 mm N/A 150 mm N/A 35 mm
06122291 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315EG1 N/A 75 mm N/A 160 mm N/A 37 mm
03300992 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315ET2X N/A 75 mm N/A 160 mm N/A 37 mm
05579590 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315ET2XC3 N/A 75 mm N/A 160 mm N/A 37 mm
02282638 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315G1C3 N/A 75 mm N/A 160 mm N/A 37 mm
Unit of Measure
« 21 22 23 24 25 »