Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02357594 | N/A NTN TS3 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A TS3-NU310V9 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 03735758 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1207UGV | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 02288629 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1209TM | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 04216150 | N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1212UGV | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 03735793 | N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1215TM | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 03735807 | N/A NTN MU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1217UM | N/A 85 mm | N/A 150 mm | N/A 28 mm |
| 04670504 | N/A NTN MU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1218TDHM | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 03735815 | N/A NTN MU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1218TDM | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 03735823 | N/A NTN MU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1221UM | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 06066212 | N/A NTN MU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1228UV | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 02194236 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1307TM | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04429136 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1309TM | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 03735897 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1309UGM | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 03735906 | N/A NTN MU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1310UV | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02847738 | N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1312TM | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 03213268 | N/A NTN MU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1314UM | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 04432552 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUB1307UBM | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 02282039 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUB1308UM | N/A 35 mm | N/A 90 mm | N/A 23 mm |
| 03735898 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUB1309TM | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 03736044 | N/A NTN MU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUB5205UM | N/A 25 mm | N/A 52 mm | N/A 0.8125 in |
| 03735846 | N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUF1306TDM | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 03735896 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUS1309TM | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 03515278 | N/A NTN NN30 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3007P5 | N/A 45 mm | N/A 75 mm | N/A 23 mm |
| 05685494 | N/A NTN NN30 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3009C1NAP4 | N/A 45 mm | N/A 75 mm | N/A 23 mm |
| 06047226 | N/A NTN NN30 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3009C1NAP5 | N/A 45 mm | N/A 75 mm | N/A 23 mm |