Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02109063 | N/A NTN N Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N210 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 01447687 | N/A NTN N Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N318 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 01447670 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU317G1 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 03735756 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1211EL | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 02109060 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ308 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 01447669 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU317 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02300548 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU312C3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02701946 | N/A NTN NN30K Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3017KC1NAP4 | N/A 85 mm | N/A 130 mm | N/A 34 mm |
| 02659726 | N/A NTN NN30K Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3013KC9NAP4 | N/A 65 mm | N/A 100 mm | N/A 26 mm |
| 02355219 | N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ317C4 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 01491466 | N/A NTN NN30K Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3010KC1NAP4 | N/A 50 mm | N/A 80 mm | N/A 23 mm |
| 01447686 | N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N317 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02194238 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1308TV | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03491670 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU218EG1C3 | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 01447700 | N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ212 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 03736040 | N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5205EL | N/A 25 mm | N/A 52 mm | N/A 0.8125 in |
| 03735728 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1207TV | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 02280794 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU306EG1C3 | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 04749408 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2220G1C3 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 02288699 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ207 | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 01447703 | N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ214 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 01447764 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU224G1 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 04812565 | N/A NTN NN30K Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3008KC1NAP4 | N/A 40 mm | N/A 68 mm | N/A 21 mm |
| 02280841 | N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1306EL | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 03735839 | N/A NTN MU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1305TM | N/A 25 mm | N/A 62 mm | N/A 17 mm |