COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04033178 N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N316G1C3 N/A 80 mm N/A 170 mm N/A 39 mm
04435846 N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N228G1 N/A 140 mm N/A 250 mm N/A 42 mm
01447711 N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ305 N/A 25 mm N/A 62 mm N/A 17 mm
00071277 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315C3 N/A 75 mm N/A 160 mm N/A 37 mm
00141528 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ209 N/A 45 mm N/A 85 mm N/A 19 mm
03536711 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2209 N/A 45 mm N/A 85 mm N/A 23 mm
03183361 N/A NTN NN30K Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3005KC1NAP4 N/A 25 mm N/A 47 mm N/A 16 mm
02745257 N/A NTN NN30K Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3028KC1NAP4 N/A 140 mm N/A 210 mm N/A 53 mm
02280803 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU313EG1C3 N/A 65 mm N/A 140 mm N/A 33 mm
03735790 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1206GUV N/A 30 mm N/A 62 mm N/A 16 mm
04237971 N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU217EG1C3 N/A 85 mm N/A 150 mm N/A 28 mm
04774095 N/A NTN NNU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NNU3026NAP5 N/A 130 mm N/A 200 mm N/A 52 mm
03161403 N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ314C3 N/A 70 mm N/A 150 mm N/A 35 mm
02280821 N/A NTN MA Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1305TV N/A 25 mm N/A 62 mm N/A 17 mm
03735750 N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1210EL N/A 50 mm N/A 90 mm N/A 20 mm
04683984 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2309EG1C3 N/A 45 mm N/A 100 mm N/A 36 mm
02280814 N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1207EL N/A 35 mm N/A 72 mm N/A 17 mm
03735718 N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1206EL N/A 30 mm N/A 62 mm N/A 16 mm
02165216 N/A NTN N Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N307 N/A 35 mm N/A 80 mm N/A 21 mm
00070454 N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU219EG1C3 N/A 95 mm N/A 170 mm N/A 32 mm
02288639 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1306UM N/A 30 mm N/A 72 mm N/A 19 mm
04185798 N/A NTN NN30 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3007C1NAP5 N/A 35 mm N/A 62 mm N/A 20 mm
02194248 N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2307C3 N/A 35 mm N/A 80 mm N/A 31 mm
03013974 N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ311EG1C3 N/A 55 mm N/A 120 mm N/A 29 mm
00072141 N/A NTN TS2 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A TS2-NU330CL1BCS254 N/A 150 mm N/A 320 mm N/A 65 mm
Unit of Measure
« 6 7 8 9 10 »