COMPANY HEADER
Print Back
Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533052)
Unit of Measure
1 

Item #

Item Name

Base Speed

Direct Current (DC) Armature Voltage

Full Load Torque

Motor Power

00533052 N/A Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 101 in·lb N/A 1/4 hp
00533131 N/A Bodine 1/3 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 135 in·lb N/A 1/3 hp
00533133 N/A Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 14 in·lb N/A 1/29 hp
00533134 N/A Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 24 in·lb N/A 1/17 hp
00533136 N/A Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 24 in·lb N/A 1/17 hp
00533834 N/A Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 101 in·lb N/A 1/4 hp
02085010 N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 50 oz·in N/A 1/8 hp
02614665 N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 24 V N/A 50 in·lb N/A 1/8 hp
02772636 N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 1725 rpm N/A 130 V N/A 73/95 in·lb N/A 1/8 hp
03215523 N/A Bodine 1/7 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 11500 rpm N/A 130 V N/A 12 in·lb N/A 1/7 hp
03558061 N/A Bodine 1/16 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 1725 rpm N/A 130 V N/A 36/50 in·lb N/A 1/16 hp
Unit of Measure
1