Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00136153 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/8 in | N/A 1600 lbf | N/A 17600 rpm | N/A 2320 lbf |
| 00140365 | N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 35 mm | N/A 4200 lbf | N/A 5000 rpm | N/A 7500 lbf |
| 00092672 | N/A INA (Schaeffler) SCE Series 7/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7/16 in | N/A 1430 lbf | N/A 25000 rpm | N/A 1760 lbf |
| 00136908 | N/A INA (Schaeffler) BK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 18 mm | N/A 2600 lbf | N/A 13000 rpm | N/A 3900 lbf |
| 01514967 | N/A INA (Schaeffler) BK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 22 mm | N/A 3000 lbf | N/A 11000 rpm | N/A 4950 lbf |
| 00092941 | N/A INA (Schaeffler) BCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/4 in | N/A 920 lbf | N/A 44000 rpm | N/A 870 lbf |
| 02676065 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 22 mm | N/A 1690 lbf | N/A 11000 rpm | N/A 2360 lbf |
| 00093407 | N/A INA (Schaeffler) BCH Series 1-1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/4 in | N/A 9800 lbf | N/A 8800 rpm | N/A 16400 lbf |
| 00136216 | N/A INA (Schaeffler) SCE Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-3/8 in | N/A 3050 lbf | N/A 8000 rpm | N/A 5300 lbf |
| 02852350 | N/A INA (Schaeffler) SCE Series 2-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 2-1/8 in | N/A 7000 lbf | N/A 5200 rpm | N/A 12700 lbf |
| 01470741 | N/A INA (Schaeffler) SCE Series 1-5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-5/16 in | N/A 4750 lbf | N/A 8400 rpm | N/A 7600 lbf |
| 00136246 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/2 in | N/A 8100 lbf | N/A 7400 rpm | N/A 13500 lbf |
| 00456444 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 30 mm | N/A 2700 lbf | N/A 6000 rpm | N/A 4100 lbf |
| 00136903 | N/A INA (Schaeffler) BK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 18 mm | N/A 1820 lbf | N/A 13000 rpm | N/A 2450 lbf |
| 00136241 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/2 in | N/A 5500 lbf | N/A 7400 rpm | N/A 8300 lbf |
| 00136101 | N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/16 in | N/A 1340 lbf | N/A 35500 rpm | N/A 1480 lbf |
| 00092998 | N/A INA (Schaeffler) BCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1550 lbf | N/A 22000 rpm | N/A 2030 lbf |
| 00136159 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/8 in | N/A 2700 lbf | N/A 17600 rpm | N/A 4450 lbf |
| 00135843 | N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 16 mm | N/A 1710 lbf | N/A 11000 rpm | N/A 2180 lbf |
| 00136117 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1040 lbf | N/A 22000 rpm | N/A 1210 lbf |
| 00137167 | N/A INA (Schaeffler) HFL Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 16 mm | N/A 1730 lbf | N/A 8500 rpm | N/A 2020 lbf |
| 00092752 | N/A INA (Schaeffler) SCE Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1.0000 in | N/A 4150 lbf | N/A 11000 rpm | N/A 7000 lbf |
| 00093465 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 3/8 in | N/A 1300 lbf | N/A 20000 rpm | N/A 1490 lbf |
| 00093261 | N/A INA (Schaeffler) SCH Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-3/8 in | N/A 6600 lbf | N/A 8000 rpm | N/A 10100 lbf |
| 00127518 | N/A INA (Schaeffler) HK Series 13 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 13 mm | N/A 1530 lbf | N/A 18000 rpm | N/A 1780 lbf |