COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

01505874 N/A NTN BST Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST35X72-1BP4 N/A 35 mm N/A Open N/A 72 mm
03951217 N/A NTN BST Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST50X100-1BP4 N/A 50 mm N/A Open N/A 100 mm
05840620 N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7006HVUJ74 N/A 30 mm N/A Open N/A 55 mm
05781389 N/A NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7017HVUJ74 N/A 85 mm N/A Open N/A 130 mm
06015010 N/A NTN 71 Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 71907HVUJ74 N/A 35 mm N/A Open N/A 55 mm
06159048 N/A NTN 72 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7210HG1UJ74 N/A 50 mm N/A Open N/A 90 mm
00142668 N/A NTN BNT Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BNT002/GNP2 N/A 15 mm N/A Open N/A 32 mm
00142670 N/A NTN BNT Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BNT004/GNP2 N/A 20 mm N/A Open N/A 42 mm
05989834 N/A NTN BNT Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BNT004/GNP4 N/A 20 mm N/A Open N/A 42 mm
00142672 N/A NTN BNT Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BNT005/GNP2 N/A 25 mm N/A Open N/A 47 mm
04544632 N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7008UCP5 N/A 40 mm N/A Open N/A 68 mm
00043945 N/A NTN 52 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5202ZZG15 N/A 15 mm N/A Double Shielded N/A 35 mm
00044447 N/A NTN 52 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5206T2ZZNR N/A 30 mm N/A Double Shielded N/A 62 mm
00044884 N/A NTN 52 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5210ZZG15 N/A 50 mm N/A Double Shielded N/A 90 mm
00046672 N/A NTN 53 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5306T2ZZNR N/A 30 mm N/A Double Shielded N/A 72 mm
00059693 N/A NTN 72 Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7216B N/A 80 mm N/A N/A 140 mm
00060482 N/A NTN 73 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7311B N/A 55 mm N/A Open N/A 120 mm
00112884 N/A NTN 72 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7209HG1DUJ74 N/A 45 mm N/A Open N/A 85 mm
00113265 N/A NTN 70 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7004CVDUJ74 N/A 20 mm N/A N/A 42 mm
00113336 N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7006CVDUJ74 N/A 30 mm N/A N/A 55 mm
00114578 N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220CG1DUJ74 N/A 100 mm N/A Open N/A 180 mm
00141160 N/A NTN BST Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST20X47-1BDBP4 N/A 20 mm N/A Open N/A 47 mm
05483039 N/A NTN 5S Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5S-2LA-BNS011LLB N/A 55 mm N/A Open N/A 90 mm
06413905 N/A NTN 73 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7309BL1G/GN N/A 45 mm N/A Open N/A 100 mm
06597442 N/A NTN 70 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7010UCP4 N/A 50 mm N/A Open N/A 80 mm
Unit of Measure
« 6 7 8 9 10 »