Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 03313257 | N/A NTN ASFB Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFB204 | N/A 20 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00562946 | N/A NTN UELFU Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-2.7/16 | N/A 2.4375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 03017684 | N/A NTN UCFUX Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-2.1/2 | N/A 2.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282886 | N/A NTN UCFL2 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL207D1 | N/A 35 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02245656 | N/A NTN UELFC Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFC211-203D1 | N/A 2.1875 in | N/A Eccentric Collar | N/A 4-Bolt Piloted |
| 02261811 | N/A NTN AELFD2 Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFD206-102 | N/A 1.1250 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02135265 | N/A NTN UCF2 Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF214-211D1 | N/A 2.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135258 | N/A NTN UCF2 Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF210-115D1 | N/A 1.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 01477963 | N/A NTN UCFL2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL206-103D1 | N/A 1.1875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02167298 | N/A NTN ASFD2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD201-008 | N/A 0.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02113936 | N/A NTN ASFD2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD206-104 | N/A 1.2500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02288740 | N/A NTN UCF2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF205D1 | N/A 25 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135252 | N/A NTN UCF2 Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF207-106D1 | N/A 1.3750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00565041 | N/A NTN UCFL2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL205D1 | N/A 25 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282860 | N/A NTN UCFCX Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX13-208D1 | N/A 2.5000 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02135249 | N/A NTN UCF2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF206-103D1 | N/A 1.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00586762 | N/A NTN UCFC Series 65 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC213D1 | N/A 65 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 04408740 | N/A NTN UCFX Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX18D1 | N/A 90 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282870 | N/A NTN UCFH Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFH206-103D1 | N/A 1.1875 in | N/A Set Screw Collar | N/A 3-Bolt Bracket |
| 02028929 | N/A NTN UCFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.1/4S | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282883 | N/A NTN UCFL2 Series 1.0625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL206-101D1 | N/A 1.0625 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 01758818 | N/A NTN ARFU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-1.3/16 | N/A 1.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02028933 | N/A NTN UCFU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.11/16 | N/A 1.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135251 | N/A NTN UCF2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF207-104D1 | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282396 | N/A NTN ASPFL2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL206-104 | N/A 1.1875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |