COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02282834 N/A NTN UCFC Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC208-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Piloted
00563979 N/A NTN UELFLU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-7/8 N/A 0.8750 in N/A Eccentric Collar N/A 2-Bolt Flange
00564129 N/A NTN UELFLU Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.9/16 N/A 1.5625 in N/A Eccentric Collar N/A 2-Bolt Flange
00562783 N/A NTN UELFU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.5/8 N/A 1.6250 in N/A Eccentric Collar N/A 4-Bolt Flange
00562698 N/A NTN UELFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.1/4 N/A 1.2500 in N/A Eccentric Collar N/A 4-Bolt Flange
02288022 N/A NTN UCFX Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX10-115D1 N/A 1.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282830 N/A NTN UCFC Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC205-100D1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Piloted
02282792 N/A NTN UCF2 Series 1.8125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF210-113D1 N/A 1.8125 in N/A Set Screw Collar N/A 4-Bolt Flange
02135226 N/A NTN UCFL2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL202-010D1 N/A 0.6250 in N/A Set Screw Collar N/A 2-Bolt Flange
00562679 N/A NTN UELFU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.3/16 N/A 1.1875 in N/A Eccentric Collar N/A 4-Bolt Flange
02282846 N/A NTN UCFC Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC214-212D1 N/A 2.7500 in N/A Set Screw Collar N/A 4-Bolt Piloted
02282808 N/A NTN UCF2 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF214D1 N/A 70 mm N/A Set Screw Collar N/A 4-Bolt Flange
02282294 N/A NTN AELFL Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFL205-100D1W3 N/A 1.0000 in N/A Eccentric Collar N/A 2-Bolt Flange
02028940 N/A NTN UCFU Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-2.15/16 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
03454779 N/A NTN UCFCX Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX14D1 N/A 70 mm N/A Set Screw Collar N/A 4-Bolt Piloted
03017676 N/A NTN UCFLUX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1.3/4 N/A 1.7500 in N/A Set Screw Collar N/A 2-Bolt Flange
00596190 N/A NTN UCFC Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC204D1 N/A 20 mm N/A Set Screw Collar N/A 4-Bolt Piloted
01848215 N/A NTN ASFD2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD205 N/A 25 mm N/A Set Screw Collar N/A 2-Bolt Flange
02030202 N/A NTN ARFU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.7/16 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
03126398 N/A NTN ASPF2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPF202-010 N/A 0.6250 in N/A Set Screw Collar N/A 3-Bolt Flange
02282869 N/A NTN UCFH Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH206-102D1 N/A 1.1250 in N/A Set Screw Collar N/A 3-Bolt Bracket
00563474 N/A NTN UCFUX Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
00563854 N/A NTN UCF2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF212 N/A 60 mm N/A Set Screw Collar N/A 4-Bolt Flange
02010417 N/A NTN JELFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A JELFU-2 N/A 2.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
02028934 N/A NTN UCFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.3/4 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
Unit of Measure
 1 2 3 4 5 »