Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02282826 | N/A NTN UCF3 Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF318D1 | N/A 90 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00471957 | N/A NTN ASPFL2 Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL204 | N/A 20 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00562641 | N/A NTN UELFU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1 | N/A 1.0000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02135231 | N/A NTN UCFL2 Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL206-102D1 | N/A 1.1250 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02169424 | N/A NTN UELFU2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU212-207D1 | N/A 2.4375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 01360729 | N/A NTN UCF3 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF305 | N/A 25 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282389 | N/A NTN ASPF2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPF206 | N/A 30 mm | N/A Set Screw Collar | N/A 3-Bolt Round |
| 00563862 | N/A NTN UCF2 Series 65 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF213D1 | N/A 65 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00562743 | N/A NTN UELFU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.7/16 | N/A 1.4375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00562772 | N/A NTN UELFU Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.9/16 | N/A 1.5625 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02030158 | N/A NTN UCFLU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.3/8 | N/A 1.3750 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02010287 | N/A NTN JELFU Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A JELFU-1/2 | N/A 0.5000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02282889 | N/A NTN UCFL2 Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL210-114D1 | N/A 1.8750 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02087060 | N/A NTN UCF2 Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF211-203D1 | N/A 2.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03017678 | N/A NTN UCFLUX Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLUX-15/16 | N/A 0.9375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02166173 | N/A NTN UELFU2 Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU210-115D1 | N/A 1.9375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02028928 | N/A NTN UCFU Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.1/8 | N/A 1.1250 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02009992 | N/A NTN JELFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A JELFLU-1 | N/A 1.0000 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02282906 | N/A NTN UCFS3 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS314D1 | N/A 70 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00562760 | N/A NTN UELFU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.1/2 | N/A 1.5000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02282914 | N/A NTN UCFX Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX13-208D1 | N/A 2.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00564118 | N/A NTN UELFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU-1.1/2 | N/A 1.5000 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 04544665 | N/A NTN UCFL2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A CM-UCFL205D1 | N/A 25 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00562832 | N/A NTN UELFU Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.7/8 | N/A 1.8750 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 01498895 | N/A NTN ASPFL2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL204-012 | N/A 0.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |