COMPANY HEADER
Print Back
NTN Four-Bolt Flange Bearings
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bolt Center-to-Center Length

Bore Diameter

Bore Type

04435901 N/A NTN SFCW Series 2.0000 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2211-200N1 N/A 165 mm N/A 2.0000 in N/A Round
02282679 N/A NTN SFCW Series 2.1875 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2213-203N1 N/A 190 mm N/A 2.1875 in N/A Round
02282680 N/A NTN SFCW Series 2.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2215-207N1 N/A 215 mm N/A 2.4375 in N/A Round
02282684 N/A NTN SFCW Series 3.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2220-307N1 N/A 280 mm N/A 3.4375 in N/A Round
02282685 N/A NTN SFCW Series 3.9375 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2222-315N1 N/A 310 mm N/A 3.9375 in N/A Round
02625075 N/A NTN SFCW Series 1.9375 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2211-115N1 N/A 165 mm N/A 1.9375 in N/A Round
03939174 N/A NTN C-UCF Series 25 Millimeter (mm) Bore Diameter Four-Bolt Flange Bearing N/A C-UCF205D1 N/A 2.7500 in N/A 25 mm N/A Round
04750476 N/A NTN UCFC Series 2.5000 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A UCFC213-208D1 N/A 6.6875 in N/A 2.5000 in N/A Round
04775842 N/A NTN SFCW Series 3.0000 Inch (in) Bore Diameter Four-Bolt Flange Bearing N/A SFCW2217-300N1 N/A 240 mm N/A 3.0000 in N/A Round
Unit of Measure
1