COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
« 6 7 

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

06897866 N/A RBC® JB Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JB040XP0 N/A 2210 lbf N/A 4370 lbf N/A 0.3125 in
06897864 N/A RBC® JB Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JB042XP0 N/A 2230 lbf N/A 4570 lbf N/A 0.3125 in
06898482 N/A RBC® JHA Series 1.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JHA15XL0 N/A 770 lbf N/A 1000 lbf N/A 0.2500 in
06897843 N/A RBC® JU Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU042XP0 N/A 2870 lbf N/A 5560 lbf N/A 0.5000 in
06897844 N/A RBC® JU Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU047XP0 N/A 2970 lbf N/A 6160 lbf N/A 0.5000 in
06897846 N/A RBC® JU Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A JU070XP0 N/A 3420 lbf N/A 8870 lbf N/A 0.5000 in
06898468 N/A RBC® SB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A SB025XP0 N/A 1880 lbf N/A 2840 lbf N/A 0.3125 in
08513725 N/A RBC® JB Series Four-Point Contact Bearing N/A JB045XP0-RBC N/A 2300 lbf N/A 4880 lbf N/A 0.3125 in
08513726 N/A RBC® JB Series Four-Point Contact Bearing N/A JB055XP0-RBC N/A 2460 lbf N/A 5890 lbf N/A 0.3125 in
Unit of Measure
« 6 7