Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02857763 | N/A NTN UCHB Series 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB205D1 | N/A 25 mm | N/A 3.0625 in | N/A 1.3438 in |
| 02282922 | N/A NTN UCHB Series 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB206D1 | N/A 30 mm | N/A 3.0625 in | N/A 1-1/2 in |
| 01636115 | N/A NTN UCHB Series 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB207-107D1 | N/A 1.4375 in | N/A 3.6250 in | N/A 1-11/16 in |
| 02300196 | N/A NTN UCHB Series 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB204-012D1 | N/A 0.7500 in | N/A 2.5313 in | N/A |
| 02282924 | N/A NTN UCHB Series 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB208D1 | N/A 40 mm | N/A | N/A |
| 02300197 | N/A NTN UCHB Series 1.0000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB205-100D1 | N/A 1.0000 in | N/A 103 mm | N/A 24 mm |
| 03234847 | N/A NTN UCHB Series 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB208-108D1 | N/A 1.5000 in | N/A 4.7500 in | N/A 1.3125 in |
| 04670535 | N/A NTN UCHB Series 2.0000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB210-200D1 | N/A 2.0000 in | N/A 142 mm | N/A 37 mm |
| 05210978 | N/A NTN UCHB Series 2.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB212-207D1 | N/A 2.4375 in | N/A 173 mm | N/A 42 mm |
| 07351275 | N/A NTN UCHB Series 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | N/A UCHB207D1 | N/A 35 mm | N/A 116 mm | N/A 30 mm |