Item # |
Item Name |
Bore Diameter |
Outside Diameter |
Pitch Size |
Tooth Width |
|---|---|---|---|---|---|
| 00092011 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 65 mm | N/A 0.375 in | N/A 5.2 mm |
| 02291177 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 78 mm | N/A 0.6250 in | N/A 8.7 mm |
| 02101524 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 99.2 mm | N/A 0.7500 in | N/A 10.5 mm |
| 00139942 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 78.6 mm | N/A 0.5 in | N/A 7 mm |
| 02291178 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 99.2 mm | N/A 0.7500 in | N/A 10.5 mm |
| 00147997 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 78.6 mm | N/A 0.5 in | N/A 7 mm |
| 02039782 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 111.4 mm | N/A 0.7500 in | N/A 10.5 mm |
| 01365366 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 93.1 mm | N/A 0.6250 in | N/A 8.7 mm |
| 04008433 | N/A INA (Schaeffler) Idler Roller Chain Sprocket | N/A | N/A | N/A | N/A |
| 02291180 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 20 mm | N/A 78.6 mm | N/A 0.5 in | N/A 7 mm |
| 00139944 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 70.5 mm | N/A 0.5 in | N/A 7 mm |
| 00147998 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 70.5 mm | N/A 0.5 in | N/A 7 mm |
| 01362167 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 87 mm | N/A 0.7500 in | N/A 10.5 mm |
| 01641408 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 15 mm | N/A 87 mm | N/A 0.7500 in | N/A 10.5 mm |
| 02030643 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 15 mm | N/A 78 mm | N/A 0.6250 in | N/A 8.7 mm |
| 02512090 | N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 16.2 mm | N/A 78.6 mm | N/A 0.5 in | N/A 7 mm |
| 02909385 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 15 mm | N/A 65 mm | N/A 0.375 in | N/A 5.2 mm |
| 02991796 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket | N/A 15 mm | N/A 70.5 mm | N/A 0.5 in | N/A 7 mm |