Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Chain Number |
Number of Teeth |
|---|---|---|---|---|---|
| 02474898 | N/A Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket | N/A 40B13 | N/A 0.5000 in | N/A 40 | N/A 13 |
| 02474899 | N/A Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket | N/A 40B19 | N/A 0.8750 in | N/A 40 | N/A 19 |
| 02474900 | N/A Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket | N/A 50B13 | N/A 0.5000 in | N/A 50 | N/A 12 |
| 02474901 | N/A Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket | N/A 50B17 | N/A 0.8750 in | N/A 50 | N/A 17 |
| 02474902 | N/A Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket | N/A 60B15 | N/A 0.8750 in | N/A 60 | N/A 15 |
| 02474903 | N/A Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket | N/A 60B17 | N/A 1.1250 in | N/A 60 | N/A 17 |
| 02474904 | N/A Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket | N/A 80B15 | N/A 1.1250 in | N/A 80 | N/A 15 |