COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 31 32 33 

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

06952628 N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A N/A 2.1875 in N/A N/A M8 x 55
07496770 N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A N/A 2.1875 in N/A N/A M8 x 22
07498388 N/A B-Loc 1-1/2 Inch (in) Inside Diameter Keyless Bushing N/A N/A 1-1/2 in N/A N/A
07498385 N/A B-Loc 2-3/16 Inch (in) Inside Diameter Keyless Bushing N/A N/A 2-3/16 in N/A N/A
07497596 N/A B-Loc 2-7/16 Inch (in) Inside Diameter Keyless Bushing N/A N/A 2-7/16 in N/A N/A
05347845 N/A B-Loc 1-1/2 Inch (in) Inside Diameter Keyless Bushing N/A N/A 1-1/2 in N/A N/A
Unit of Measure
« 31 32 33