Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376665 | N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 7.8740 in | N/A 5.9375 in | N/A 105 N·m | N/A M12 x 70 |
| 02376667 | N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 9.2520 in | N/A 6.9375 in | N/A 166 N·m | N/A M14 x 80 |
| 02376668 | N/A B-Loc 7.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 10.2360 in | N/A 7.9375 in | N/A 166 N·m | N/A M14 x 80 |
| 02376304 | N/A B-Loc 4.9980 Inch (in) Inside Diameter Keyless Bushing | N/A 10.3600 in | N/A 4.9980 in | N/A 74 ft·lb | N/A M12 x 50 |
| 00235091 | N/A B-Loc 5.6430 Inch (in) Inside Diameter Keyless Bushing | N/A 11.8100 in | N/A 5.6430 in | N/A 185 ft·lb | N/A M16 x 55 |
| 02376311 | N/A B-Loc 5.9650 Inch (in) Inside Diameter Keyless Bushing | N/A 12.9900 in | N/A 5.9650 in | N/A 185 ft·lb | N/A M16 x 65 |
| 02376317 | N/A B-Loc 6.4490 Inch (in) Inside Diameter Keyless Bushing | N/A 13.7800 in | N/A 6.4490 in | N/A 185 ft·lb | N/A M16 x 65 |
| 02376320 | N/A B-Loc 7.0940 Inch (in) Inside Diameter Keyless Bushing | N/A 14.5700 in | N/A 7.0940 in | N/A 185 ft·lb | N/A M16 x 80 |
| 02376323 | N/A B-Loc 7.7390 Inch (in) Inside Diameter Keyless Bushing | N/A 15.9500 in | N/A 7.7390 in | N/A 362 ft·lb | N/A M20 x 80 |
| 02376325 | N/A B-Loc 7.7390 Inch (in) Inside Diameter Keyless Bushing | N/A 15.9500 in | N/A 7.7390 in | N/A 185 ft·lb | N/A M20 x 100 |
| 02376326 | N/A B-Loc 8.3830 Inch (in) Inside Diameter Keyless Bushing | N/A 16.9300 in | N/A 8.3830 in | N/A 362 ft·lb | N/A M20 x 90 |
| 02376868 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 50 mm | N/A 25 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376870 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 55 mm | N/A 30 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376874 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 60 mm | N/A 35 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376876 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 40 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376878 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 45 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376879 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 80 mm | N/A 50 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376881 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 90 mm | N/A 60 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376883 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 110 mm | N/A 70 mm | N/A 68 N·m | N/A M10 x 30 |
| 02376629 | N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 125 mm | N/A 85 mm | N/A 68 N·m | N/A M10 x 30 |
| 02376886 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 130 mm | N/A 90 mm | N/A 68 N·m | N/A M10 x 30 |
| 02376851 | N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 145 mm | N/A 100 mm | N/A 122 N·m | N/A M12 x 35 |
| 02376853 | N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 165 mm | N/A 120 mm | N/A 122 N·m | N/A M12 x 35 |
| 02376809 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.7500 in | N/A 10 ft·lb | N/A M6 x 20 |
| 02376810 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 1.0000 in | N/A 10 ft·lb | N/A M6 x 20 |