COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

00234739 N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A 5.8430 in N/A 4.0000 in N/A 91 ft·lb N/A M12 x 30
00234752 N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.4375 in N/A 91 ft·lb N/A M12 x 30
00234758 N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.5000 in N/A 91 ft·lb N/A M12 x 30
00234767 N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 4.9375 in N/A 91 ft·lb N/A M12 x 35
03553635 N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing N/A 7.4800 in N/A 5.4375 in N/A 91 ft·lb N/A M12 x 35
00234796 N/A B-Loc 6.0000 Inch (in) Inside Diameter Keyless Bushing N/A 8.2680 in N/A 6.0000 in N/A 91 ft·lb N/A M12 x 35
00234802 N/A B-Loc 6.5000 Inch (in) Inside Diameter Keyless Bushing N/A 8.8580 in N/A 6.5000 in N/A 138 ft·lb N/A M14 x 40
00234806 N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 6.9375 in N/A 138 ft·lb N/A M14 x 40
00234807 N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 7.0000 in N/A 138 ft·lb N/A M14 x 40
02376908 N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 22 mm N/A 16 N·m N/A M6 x 20
02376911 N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing N/A 50 mm N/A 25 mm N/A 16 N·m N/A M6 x 20
02376913 N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 28 mm N/A 16 N·m N/A M6 x 20
02376914 N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 30 mm N/A 16 N·m N/A M6 x 20
02376916 N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 35 mm N/A 16 N·m N/A M6 x 20
02376918 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 65 mm N/A 40 mm N/A 16 N·m N/A M6 x 20
02376920 N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 45 mm N/A 41 N·m N/A M8 x 25
02376922 N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 50 mm N/A 41 N·m N/A M8 x 25
02376923 N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing N/A 85 mm N/A 55 mm N/A 41 N·m N/A M8 x 25
02376924 N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 60 mm N/A 41 N·m N/A M8 x 25
02376927 N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing N/A 115 mm N/A 75 mm N/A 81 N·m N/A M10 x 30
02376928 N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing N/A 120 mm N/A 80 mm N/A 81 N·m N/A M10 x 30
02376930 N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing N/A 130 mm N/A 90 mm N/A 81 N·m N/A M10 x 30
02376893 N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing N/A 145 mm N/A 100 mm N/A 142 N·m N/A M12 x 35
02376894 N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing N/A 155 mm N/A 110 mm N/A 142 N·m N/A M12 x 35
02376895 N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing N/A 165 mm N/A 120 mm N/A 142 N·m N/A M12 x 35
Unit of Measure
« 6 7 8 9 10 »