Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771751 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 85 mm | N/A 3.7800 in | N/A 4.1732 in | N/A 4.173 in |
| 02771701 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.9375 in | N/A 1.5940 in | N/A 4.5276 in | N/A 1.9880 in |
| 02771812 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 70 mm | N/A 1.5940 in | N/A 4.3307 in | N/A 1.9880 in |
| 02771652 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.1875 in | N/A 1.1220 in | N/A 2.1654 in | N/A 1.3580 in |
| 04298148 | N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.8750 in | N/A 0.9840 in | N/A | N/A 1.1810 in |
| 02771841 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 40 mm | N/A 1.1220 in | N/A 65 mm | N/A 1.3580 in |
| 02771541 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.5625 in | N/A 0.9450 in | N/A 3.7370 in | N/A 1.2600 in |
| 02771844 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 48 mm | N/A 1.3580 in | N/A 80 mm | N/A 1.6730 in |
| 04298194 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 6.0000 in | N/A 3.2280 in | N/A 8.2677 in | N/A 3.701 in |
| 02771804 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 38 mm | N/A 1.1220 in | N/A 65 mm | N/A 1.3580 in |
| 02771575 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 25 mm | N/A 0.7874 in | N/A 50 mm | N/A 1.0240 in |
| 04298192 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.4375 in | N/A 3.2280 in | N/A 7.4803 in | N/A 3.701 in |
| 04298150 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.1250 in | N/A 1.1020 in | N/A 1.8750 in | N/A 1.2990 in |
| 02771818 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.6875 in | N/A 1.3580 in | N/A 2.9528 in | N/A 1.6730 in |
| 02771692 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1875 in | N/A 1.3580 in | N/A 3.3465 in | N/A 1.6730 in |
| 05261516 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.2500 in | N/A 1.1020 in | N/A 2.0000 in | N/A 1.2990 in |