COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771811 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 65 mm N/A 1.3580 in N/A 95 mm N/A 1.6730 in
02771380 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.1250 in N/A 1.3580 in N/A 3.3465 in N/A 1.6730 in
04298143 N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.3125 in N/A 0.6500 in N/A 0.8750 in N/A 0.8070 in
02771528 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.4375 in N/A 0.7874 in N/A 2.5591 in N/A 1.0200 in
04298200 N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 110 mm N/A 2.8350 in N/A 155 mm N/A 3.307 in
02771376 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.6875 in N/A 1.3580 in N/A 2.9528 in N/A 1.6730 in
02771797 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 22 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
04298162 N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 22 mm N/A 0.9840 in N/A 1.5625 in N/A 1.1810 in
02771754 N/A Climax Metal 4.2130 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 100 mm N/A 4.2130 in N/A 125 mm N/A 4.685 in
04298231 N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 70 mm N/A 2.4410 in N/A 4.3307 in N/A 2.835 in
02771388 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.4375 in N/A 1.5940 in N/A 5.1181 in N/A 1.9880 in
02771383 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.6875 in N/A 1.5940 in N/A 4.3307 in N/A 1.9880 in
04298164 N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 25 mm N/A 0.9840 in N/A 1.6875 in N/A 1.1810 in
02771396 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.9375 in N/A 2.5590 in N/A 9.2520 in N/A 3.1100 in
02771702 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.2500 in N/A 1.5940 in N/A 4.9213 in N/A 1.9880 in
02771790 N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 160 mm N/A 2.1650 in N/A 210 mm N/A 2.7170 in
02771367 N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.9375 in N/A 1.7720 in N/A 5.7087 in N/A 2.2440 in
02771387 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.3750 in N/A 1.5940 in N/A 4.9213 in N/A 1.9880 in
02771815 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 90 mm N/A 1.5940 in N/A 130 mm N/A 1.9880 in
02771765 N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.5000 in N/A 2.1260 in N/A 1.9685 in N/A 2.362 in
02771700 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.2500 in N/A 1.1220 in N/A 2.3622 in N/A 1.3580 in
02771417 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.8750 in N/A 0.7874 in N/A 1.8504 in N/A 1.0200 in
02771551 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.4375 in N/A 1.1020 in N/A 5.1181 in N/A 1.5000 in
02771531 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.7500 in N/A 0.9450 in N/A 2.9528 in N/A 1.2600 in
02771850 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 75 mm N/A 1.5940 in N/A 115 mm N/A 1.9880 in
Unit of Measure
« 6 7 8 9 10 »