Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 04298145 | N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.5000 in | N/A 0.6500 in | N/A 1.0625 in | N/A 0.8070 in |
| 02771688 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.7500 in | N/A 1.1220 in | N/A 1.8504 in | N/A 1.3580 in |
| 02771774 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.3750 in | N/A 3.1890 in | N/A 3.0314 in | N/A 3.5040 in |
| 02771784 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.4375 in | N/A 3.7800 in | N/A 4.4094 in | N/A 4.173 in |
| 02771409 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 13 mm | N/A 1.0830 in | N/A 23 mm | N/A 1.2400 in |
| 04298202 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 130 mm | N/A 3.1890 in | N/A 180 mm | N/A 3.661 in |
| 02771580 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 60 mm | N/A 0.9450 in | N/A 3.5433 in | N/A 1.2600 in |
| 02771682 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 6.9375 in | N/A 2.5590 in | N/A 9.2520 in | N/A 3.1100 in |
| 02771737 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 32 mm | N/A 1.8504 in | N/A 43 mm | N/A 2.0870 in |
| 02771698 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.7500 in | N/A 1.5940 in | N/A 5.3150 in | N/A 1.9880 in |
| 02771726 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 14 mm | N/A 1.0830 in | N/A 23 mm | N/A 1.2400 in |
| 02771553 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.7500 in | N/A 1.1020 in | N/A 5.3051 in | N/A 1.5000 in |
| 04298193 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.9375 in | N/A 3.2280 in | N/A 7.8740 in | N/A 3.701 in |
| 02771779 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.8750 in | N/A 3.7800 in | N/A 3.7402 in | N/A 4.173 in |
| 04298214 | N/A Climax Metal 4.3310 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 280 mm | N/A 4.3310 in | N/A 355 mm | N/A 5.118 in |
| 02771848 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 65 mm | N/A 1.3580 in | N/A 95 mm | N/A 1.6730 in |
| 02771532 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.8750 in | N/A 0.9450 in | N/A 3.1496 in | N/A 1.2600 in |
| 02771535 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1250 in | N/A 0.9450 in | N/A 3.3465 in | N/A 1.2600 in |
| 02771798 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 24 mm | N/A 1.1220 in | N/A 50 mm | N/A 1.3580 in |
| 02771392 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.7500 in | N/A 1.7720 in | N/A 6.4961 in | N/A 2.2440 in |
| 02771763 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.3750 in | N/A 2.1260 in | N/A 1.8504 in | N/A 2.362 in |
| 02771829 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 190 mm | N/A 2.5590 in | N/A 250 mm | N/A 3.1100 in |
| 02771552 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.5000 in | N/A 1.1020 in | N/A 5.1181 in | N/A 1.5000 in |
| 02771833 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 22 mm | N/A 1.1220 in | N/A 47 mm | N/A 1.3580 in |
| 02771776 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.5000 in | N/A 3.1890 in | N/A 3.3070 in | N/A 3.5040 in |