COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771743 N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 48 mm N/A 2.7560 in N/A 62 mm N/A 3.0710 in
02771562 N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.5000 in N/A 1.7320 in N/A 8.8583 in N/A 2.2800 in
02771775 N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.4375 in N/A 3.1890 in N/A 3.3070 in N/A 3.5040 in
02771724 N/A Climax Metal 1.0630 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 10 mm N/A 1.0630 in N/A 16 mm N/A 1.2200 in
02771749 N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 75 mm N/A 3.7800 in N/A 95 mm N/A 4.173 in
02771786 N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 110 mm N/A 1.7720 in N/A 155 mm N/A 2.2440 in
02771546 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.9375 in N/A 1.1020 in N/A 4.5276 in N/A 1.5000 in
04298183 N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.7500 in N/A 2.4410 in N/A 4.3307 in N/A 2.835 in
04298189 N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.5000 in N/A 2.8350 in N/A 6.4961 in N/A 3.307 in
04298151 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1875 in N/A 1.1020 in N/A 1.9375 in N/A 1.2990 in
02771407 N/A Climax Metal 5.0390 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 120 mm N/A 5.0390 in N/A 155 mm N/A 5.512 in
02771539 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.4375 in N/A 0.9450 in N/A 3.7402 in N/A 1.2600 in
02771733 N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 24 mm N/A 1.8504 in N/A 34 mm N/A 2.0870 in
02771373 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 95 mm N/A 1.5940 in N/A 135 mm N/A 1.9880 in
02771398 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.9375 in N/A 2.5590 in N/A 10.2362 in N/A 3.1100 in
02771807 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 45 mm N/A 1.3580 in N/A 75 mm N/A 1.6730 in
02771795 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 20 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
02771793 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 190 mm N/A 2.5590 in N/A 250 mm N/A 3.1100 in
02771649 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.7500 in N/A 1.1220 in N/A 1.8504 in N/A 1.3580 in
02771842 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 42 mm N/A 1.3580 in N/A 75 mm N/A 1.6730 in
04298144 N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.3750 in N/A 0.6500 in N/A 0.9375 in N/A 0.8070 in
02771425 N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.4375 in N/A 1.7320 in N/A 8.8583 in N/A 2.2800 in
02771809 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 55 mm N/A 1.3580 in N/A 85 mm N/A 1.6730 in
02771785 N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 100 mm N/A 1.7720 in N/A 145 mm N/A 2.2440 in
04298187 N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.9375 in N/A 2.8350 in N/A 5.7087 in N/A 3.307 in
Unit of Measure
« 11 12 13 14 15 »