Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771558 | N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.9375 in | N/A 1.4960 in | N/A 7.0866 in | N/A 1.9700 in |
| 02771582 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 85 mm | N/A 1.1020 in | N/A 125 mm | N/A 1.4960 in |
| 02771851 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 80 mm | N/A 1.5940 in | N/A 4.7244 in | N/A 1.9880 in |
| 02771413 | N/A Climax Metal 22 mm Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 6 mm | N/A 22 mm | N/A 25 mm | N/A 1.0240 in |
| 02771393 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.4375 in | N/A 2.1650 in | N/A 7.4803 in | N/A 2.7170 in |
| 04298213 | N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 260 mm | N/A 4.3700 in | N/A 325 mm | N/A 5 in |
| 02771739 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 38 mm | N/A 2.1260 in | N/A 50 mm | N/A 2.362 in |
| 04298186 | N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.5000 in | N/A 2.4410 in | N/A 5.1181 in | N/A 2.835 in |
| 02771394 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.9375 in | N/A 2.1650 in | N/A 7.8740 in | N/A 2.7170 in |
| 02771677 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.4375 in | N/A 1.7720 in | N/A 6.1024 in | N/A 2.2440 in |
| 02771794 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 200 mm | N/A 2.5590 in | N/A 260 mm | N/A 3.1100 in |
| 02771524 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.6875 in | N/A 0.9450 in | N/A 2.9528 in | N/A 1.2600 in |
| 02771782 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.2500 in | N/A 3.7800 in | N/A 4.1732 in | N/A 4.173 in |
| 02771379 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.0000 in | N/A 1.3580 in | N/A 3.1496 in | N/A 1.6730 in |
| 02771521 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 30 mm | N/A 0.7874 in | N/A 55 mm | N/A 1.0240 in |
| 02771579 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 55 mm | N/A 0.9450 in | N/A 85 mm | N/A 1.2600 in |
| 02771415 | N/A Climax Metal 0.0984 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 8 mm | N/A 0.0984 in | N/A 15 mm | N/A 1.1420 in |
| 04298166 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 30 mm | N/A 1.1020 in | N/A 1.9375 in | N/A 1.2990 in |
| 02771676 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.0000 in | N/A 1.7720 in | N/A 5.7087 in | N/A 2.2440 in |
| 02771577 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 32 mm | N/A 0.7874 in | N/A 60 mm | N/A 1.0240 in |
| 02771571 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 42 mm | N/A 0.9450 in | N/A 75 mm | N/A 1.2600 in |
| 04298210 | N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 200 mm | N/A 4.1340 in | N/A 260 mm | N/A 4.685 in |
| 02771653 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.2500 in | N/A 1.1220 in | N/A 2.3622 in | N/A 1.3580 in |
| 02771569 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 38 mm | N/A 0.7874 in | N/A 65 mm | N/A 1.0240 in |
| 02771742 | N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 45 mm | N/A 2.7560 in | N/A 59 mm | N/A 3.0710 in |