COMPANY HEADER
Print Back
Fenner Collar Nut Clamping Keyless Bushings
Unit of Measure
1 2 3 4 

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

04898347 N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.7500 in N/A 1.1563 in N/A 1.25 in N/A 1-5/32 in
01326123 N/A Fenner 1.1875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.1875 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
01329009 N/A Fenner 2.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 2.6250 in N/A 4.0625 in N/A 3.6250 in N/A 4-1/16 in
01324437 N/A Fenner 1.6875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.6875 in N/A 3.1250 in N/A 2-5/8 in N/A 3-1/8 in
02384060 N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.2500 in N/A 2.5625 in N/A 2.0000 in N/A 2-9/16 in
01617601 N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0000 in N/A 2.1875 in N/A 1.75 in N/A 2-3/16 in
01329828 N/A Fenner 50 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 50 mm N/A 90.5 mm N/A 73 mm N/A 90.5 mm
01331454 N/A Fenner 20 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 20 mm N/A 47.6 mm N/A 45 mm N/A 47.6 mm
01329324 N/A Fenner 14 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 14 mm N/A 28.5 mm N/A 22.5 mm N/A 28.5 mm
01326379 N/A Fenner 12 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 12 mm N/A 25.5 mm N/A 22.5 mm N/A 25.5 mm
01325904 N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0000 in N/A 1.8750 in N/A 1.75 in N/A 1-7/8 in
01505513 N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.7500 in N/A 1.3750 in N/A 1.25 in N/A 1-3/8 in
01536786 N/A Fenner 17 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 17 mm N/A 38.1 mm N/A 38 mm N/A 38.1 mm
01325795 N/A Fenner 0.8750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.8750 in N/A 1.8750 in N/A 1.75 in N/A 1-7/8 in
01331778 N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0000 in N/A 1.2500 in N/A 1.75 in N/A 1-1/4 in
05347833 N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.7500 in N/A 1.5000 in N/A 1.50 in N/A 1-1/2 in
05347835 N/A Fenner 0.8750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.8750 in N/A 1.8750 in N/A 1.75 in N/A 1-7/8 in
05347837 N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.0000 in N/A 1.8750 in N/A 1.75 in N/A 1-7/8 in
05347839 N/A Fenner 1.1250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.1250 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
05347841 N/A Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 1.2500 in N/A 2.2500 in N/A 2.0000 in N/A 2-1/4 in
05347815 N/A Fenner 0.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.6250 in N/A 1.1250 in N/A 1 in N/A 1-1/8 in
02980460 N/A Fenner 0.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing N/A 0.2500 in N/A 0.7500 in N/A 0.6250 in N/A 0.7500 in
Unit of Measure
1 2 3 4