Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00138056 | N/A INA (Schaeffler) K Series 135 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 135 mm | N/A 3500 rpm | N/A 143 mm | N/A 35 mm |
| 00137651 | N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 32 mm | N/A 14000 rpm | N/A 39 mm | N/A 18 mm |
| 00137910 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 60 mm | N/A 7500 rpm | N/A 68 mm | N/A 25 mm |
| 00137178 | N/A INA (Schaeffler) K Series 4 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 4 mm | N/A 43000 rpm | N/A 7 mm | N/A 7 mm |
| 00137440 | N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 20 mm | N/A 21000 rpm | N/A 24 mm | N/A 17 mm |
| 00137176 | N/A INA (Schaeffler) K Series 3 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 3 mm | N/A 47000 rpm | N/A 6 mm | N/A 7 mm |
| 00137907 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 60 mm | N/A 7500 rpm | N/A 68 mm | N/A 23 mm |
| 00137243 | N/A INA (Schaeffler) K Series 10 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 10 mm | N/A 28000 rpm | N/A 16 mm | N/A 12 mm |
| 00137431 | N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 20 mm | N/A 21000 rpm | N/A 24 mm | N/A 10 mm |
| 00137249 | N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 12 mm | N/A 27000 rpm | N/A 15 mm | N/A 10 mm |
| 00137515 | N/A INA (Schaeffler) K Series 24 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 24 mm | N/A 19000 rpm | N/A 28 mm | N/A 13 mm |
| 00137218 | N/A INA (Schaeffler) K Series 8 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 8 mm | N/A 32000 rpm | N/A 12 mm | N/A 10 mm |
| 00138066 | N/A INA (Schaeffler) K Series 150 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 150 mm | N/A 3200 rpm | N/A 160 mm | N/A 46 mm |
| 03538205 | N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 32 mm | N/A 14000 rpm | N/A 37 mm | N/A 13 mm |
| 00137670 | N/A INA (Schaeffler) K Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 35 mm | N/A 13000 rpm | N/A 40 mm | N/A 27 mm |
| 00137866 | N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 55 mm | N/A 8500 rpm | N/A 63 mm | N/A 20 mm |
| 00137213 | N/A INA (Schaeffler) K Series 8 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 8 mm | N/A 32000 rpm | N/A 11 mm | N/A 10 mm |
| 00137956 | N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 70 mm | N/A 6500 rpm | N/A 78 mm | N/A 30 mm |
| 00137772 | N/A INA (Schaeffler) K Series 45 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 45 mm | N/A 10000 rpm | N/A 50 mm | N/A 27 mm |
| 00138080 | N/A INA (Schaeffler) K Series 165 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 165 mm | N/A 2900 rpm | N/A 173 mm | N/A 26 mm |
| 00137269 | N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 12 mm | N/A 26000 rpm | N/A 17 mm | N/A 13 mm |
| 00137760 | N/A INA (Schaeffler) K Series 43 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 43 mm | N/A 11000 rpm | N/A 48 mm | N/A 17 mm |
| 00138060 | N/A INA (Schaeffler) K Series 145 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 145 mm | N/A 3300 rpm | N/A 153 mm | N/A 26 mm |
| 00137831 | N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 50 mm | N/A 9000 rpm | N/A 57 mm | N/A 18 mm |
| 00137311 | N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 15 mm | N/A 25000 rpm | N/A 18 mm | N/A 17 mm |