Item # |
Item Name |
Dynamic Load Capacity |
Fillet Radius |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|---|
| 00095321 | N/A RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 62000 lbf | N/A 0.035 in | N/A 2100 rpm | N/A 7.00 in |
| 00095310 | N/A RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 55400 lbf | N/A 0.035 in | N/A 2600 rpm | N/A 6.00 in |
| 00095308 | N/A RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 49600 lbf | N/A 0.035 in | N/A 2600 rpm | N/A 6.00 in |
| 00095324 | N/A RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 74200 lbf | N/A 0.035 in | N/A 2100 rpm | N/A 7.00 in |
| 00118663 | N/A RBC® TandemRoller® 1.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 24700 lbf | N/A 0.035 in | N/A | N/A 2.32 in |
| 00118668 | N/A RBC® TandemRoller® 1.29 Inch (in) Bore Diameter Needle Roller Bearing | N/A 21500 lbf | N/A 0.035 in | N/A | N/A 1.94 in |
| 00118678 | N/A RBC® TandemRoller® 1.06 Inch (in) Bore Diameter Needle Roller Bearing | N/A 9500 lbf | N/A 0.035 in | N/A 11000 rpm | N/A 1.69 in |