Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 07643009 | N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5000 in | N/A 450 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 07643010 | N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5000 in | N/A 450 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 07643011 | N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5000 in | N/A 450 sfpm | N/A 1 in | N/A 1.5000 in |
| 07643012 | N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5625 in | N/A 450 sfpm | N/A 0.6875 in | N/A 1.0000 in |
| 07643013 | N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5625 in | N/A 450 sfpm | N/A 0.75 in | N/A 1.0000 in |
| 07643014 | N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.5625 in | N/A 450 sfpm | N/A 0.75 in | N/A 2.0000 in |
| 07643015 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 0.5000 in |
| 07643016 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 0.7500 in |
| 07643017 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 1.0000 in |
| 07643018 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 1.2500 in |
| 07643019 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 1.5000 in |
| 07643020 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 2.0000 in |
| 07643021 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 2.5000 in |
| 07643022 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.75 in | N/A 3.0000 in |
| 07643023 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8125 in | N/A 1.2500 in |
| 07643024 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8125 in | N/A 2.0000 in |
| 07643025 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 0.5000 in |
| 07643026 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 0.7500 in |
| 07643027 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 1.0000 in |
| 07643028 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 1.2500 in |
| 07643029 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 1.5000 in |
| 07643030 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 2.0000 in |
| 07643031 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 0.8750 in | N/A 3.0000 in |
| 07643032 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 1 in | N/A 1.0000 in |
| 07643033 | N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing | N/A 0.6250 in | N/A 450 sfpm | N/A 1 in | N/A 2.0000 in |