COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

05600056 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 8 mm
07719245 N/A Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 6 mm N/A 14 mm N/A 2.0 mm N/A 10 mm
07779985 N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 9 mm N/A 19 mm N/A 2.5 mm N/A 10 mm
08004778 N/A Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 6 mm N/A 14 mm N/A 2.0 mm N/A 6 mm
08004779 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 14 mm N/A 1.5 mm N/A 6 mm
08004780 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 14 mm N/A 1.5 mm N/A 10 mm
08004781 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 14 mm N/A 1.5 mm N/A 12 mm
08004782 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 16 mm N/A 2.0 mm N/A 8 mm
08004783 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 16 mm N/A 2.0 mm N/A 10 mm
08004784 N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 8 mm N/A 16 mm N/A 2.0 mm N/A 16 mm
08004785 N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 9 mm N/A 19 mm N/A 2.5 mm N/A 6 mm
08004786 N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 9 mm N/A 19 mm N/A 2.5 mm N/A 14 mm
08004787 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 6 mm
08004788 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 12 mm
08004789 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 16 mm
08004790 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 21 mm N/A 3.0 mm N/A 16 mm
08004791 N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 10 mm N/A 21 mm N/A 3.0 mm N/A 20 mm
08004792 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 12 mm
08004793 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 20 mm
08004794 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 23 mm N/A 3.0 mm N/A 8 mm
08004795 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 23 mm N/A 3.0 mm N/A 16 mm
08004796 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 23 mm N/A 3.0 mm N/A 20 mm
08004797 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 24 mm N/A 3.0 mm N/A 8 mm
08004798 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 24 mm N/A 3.0 mm N/A 16 mm
08004799 N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 12 mm N/A 24 mm N/A 3.0 mm N/A 20 mm
Unit of Measure
1 2 3 4 5