COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

08005819 N/A Bunting ECOW Series 0.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.2500 in N/A 1200 sfpm N/A 0.6250 in N/A 0.0625 in
08005820 N/A Bunting ECOW Series 0.3125 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.3125 in N/A 1200 sfpm N/A 0.75 in N/A 0.0625 in
08005821 N/A Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.0625 in
08005822 N/A Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.3750 in N/A 1200 sfpm N/A 0.75 in N/A 0.1250 in
08005823 N/A Bunting ECOW Series 0.4375 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.4375 in N/A 1200 sfpm N/A 0.75 in N/A 0.0625 in
08005824 N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.0625 in
08005826 N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 0.0938 in
08005827 N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 0.1250 in
08005828 N/A Bunting ECOW Series 0.5625 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.5625 in N/A 1200 sfpm N/A 1.25 in N/A 0.0625 in
08005829 N/A Bunting ECOW Series 0.5625 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.5625 in N/A 1200 sfpm N/A 1.25 in N/A 0.1250 in
08005830 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.0625 in
08005831 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 0.1250 in
08005832 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1.1875 in N/A 0.0625 in
08005833 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1.1875 in N/A 0.0938 in
08005834 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1.1875 in N/A 0.1250 in
08005835 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1.25 in N/A 0.0625 in
08005836 N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.6250 in N/A 1200 sfpm N/A 1.25 in N/A 0.1250 in
08005837 N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 0.0625 in
08005838 N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 0.1250 in
08005839 N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.7500 in N/A 1200 sfpm N/A 1.3750 in N/A 0.1250 in
08005840 N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.7500 in N/A 1200 sfpm N/A 1.5625 in N/A 0.0938 in
08005841 N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.7500 in N/A 1200 sfpm N/A 1.75 in N/A 0.1250 in
08005842 N/A Bunting ECOW Series 0.8750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.8750 in N/A 1200 sfpm N/A 1.50 in N/A 0.0625 in
08005843 N/A Bunting ECOW Series 0.8750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 0.8750 in N/A 1200 sfpm N/A 1.50 in N/A 0.1250 in
08005844 N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer N/A 1.0000 in N/A 1200 sfpm N/A 1.50 in N/A 0.0625 in
Unit of Measure
1 2