COMPANY HEADER
Print Back
Nexen Coupling Adapters
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Size

Maximum Angular Misalignment

Maximum Axial Float

00866504 N/A Nexen 0.6250 Inch (in) Bore Size Coupling Adapter N/A 800400 N/A 5/8 in N/A 0.0 º N/A 0.000 in
00868600 N/A Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter N/A 802700 N/A 0.5000 to 1.0000 in N/A 0.040 in N/A 0.125 in
00870523 N/A Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter N/A 804900 N/A 0.5000 to 1.1250 in N/A 2.0 º N/A 0.125 in
00876844 N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter N/A 807400 N/A 1.0000 to 2.5000 in N/A 0.128 in N/A 0.125 in
00878604 N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter N/A 809700 N/A 1.0000 to 2.5000 in N/A 0.064 in N/A 0.125 in
00879749 N/A Nexen 1.5000 to 3.0000 Inch (in) Bore Size Coupling Adapter N/A 811700 N/A 1.5000 to 3.0000 in N/A 0.160 in N/A 0.188 in
02506179 N/A Nexen 14 to 24 Millimeter (mm) Bore Size Coupling Adapter N/A 802799 N/A 14 to 24 mm N/A 0.040 in N/A 0.125 in
02506180 N/A Nexen 13 to 32 Millimeter (mm) Bore Size Coupling Adapter N/A 804999 N/A 13 to 32 mm N/A 2.0 º N/A 0.125 in
02506181 N/A Nexen 14 to 65 Millimeter (mm) Bore Size Coupling Adapter N/A 807499 N/A 14 to 65 mm N/A 0.128 in N/A 0.125 in
02506182 N/A Nexen 14 to 65 Millimeter (mm) Bore Size Coupling Adapter N/A 809799 N/A 14 to 65 mm N/A 0.064 in N/A 0.125 in
02506183 N/A Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter N/A 804901 N/A 0.5000 to 1.1250 in N/A 2.0 º N/A 0.125 in
01128017 N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter N/A 909980 N/A 0.5000 to 1.2500 in N/A 1.5 º N/A 0.065 in
01128020 N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter N/A 909981 N/A 0.5000 to 1.2500 in N/A 3.0 º N/A 0.130 in
01128036 N/A Nexen 0.5000 to 2.0000 Inch (in) Bore Size Coupling Adapter N/A 910180 N/A 0.5000 to 2.0000 in N/A 1.5 º N/A 0.080 in
01128040 N/A Nexen 0.5000 to 2.0000 Inch (in) Bore Size Coupling Adapter N/A 910181 N/A 0.5000 to 2.0000 in N/A 3.0 º N/A 0.160 in
01128048 N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter N/A 910280 N/A 0.5000 to 2.5000 in N/A 1.5 º N/A 0.090 in
01128052 N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter N/A 910281 N/A 0.5000 to 2.5000 in N/A 3.0 º N/A 0.180 in
01128061 N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter N/A 910380 N/A 0.5000 to 2.5000 in N/A 1.5 º N/A 0.017 in
01128074 N/A Nexen 0.9375 to 3.0000 Inch (in) Bore Size Coupling Adapter N/A 910480 N/A 0.9375 to 3.0000 in N/A 1.5 º N/A 0.120 in
01128096 N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter N/A 910580 N/A 1.1875 to 3.9375 in N/A 1.5 º N/A 0.135 in
01128107 N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter N/A 910581 N/A 1.1875 to 3.9375 in N/A 3.0 º N/A 0.270 in
01128118 N/A Nexen 1.4375 to 4.4375 Inch (in) Bore Size Coupling Adapter N/A 911780 N/A 1.4375 to 4.4375 in N/A 1.5 º N/A 0.026 in
01128128 N/A Nexen 1.4375 to 4.4375 Inch (in) Bore Size Coupling Adapter N/A 911781 N/A 1.4375 to 4.4375 in N/A 3.0 º N/A 0.310 in
02506433 N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter N/A 909984 N/A 0.5000 to 1.2500 in N/A 1.5 º N/A 0.065 in
02506444 N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter N/A 910584 N/A 1.1875 to 3.9375 in N/A 1.5 º N/A 0.135 in
Unit of Measure
1 2