Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Holding Force |
|---|---|---|---|---|---|
| 03237318 | N/A Nexen 5026 Pound (lb) Holding Force Rod Lock | N/A 966383 | N/A 22.660 in³ | N/A <0.008 in | N/A 5026 lb |
| 03237319 | N/A Nexen 5026 Pound (lb) Holding Force Rod Lock | N/A 966384 | N/A 23.210 in³ | N/A <0.008 in | N/A 5026 lb |
| 03237320 | N/A Nexen 2830 Pound (lb) Holding Force Rod Lock | N/A 966385 | N/A 12.750 in³ | N/A <0.008 in | N/A 2830 lb |
| 04047784 | N/A Nexen 830 Pound (lb) Holding Force Rod Lock | N/A 966137 | N/A 3.200 in³ | N/A <0.008 in | N/A 830 lb |
| 04067433 | N/A Nexen 1400 Newton (N) Holding Force Rod Lock | N/A 966020 | N/A 9.180 cm³ | N/A <0.20 in | N/A 1400 N |
| 04067437 | N/A Nexen 8560 Newton (N) Holding Force Rod Lock | N/A 966024 | N/A 163.700 cm³ | N/A <0.20 in | N/A 8560 N |
| 04067441 | N/A Nexen 314 Pound (lb) Holding Force Rod Lock | N/A 966116 | N/A 0.710 in³ | N/A <0.008 in | N/A 314 lb |
| 04067442 | N/A Nexen 250 Pound (lb) Holding Force Rod Lock | N/A 966117 | N/A 0.680 in³ | N/A <0.008 in | N/A 250 lb |
| 04067445 | N/A Nexen 491 Pound (lb) Holding Force Rod Lock | N/A 966123 | N/A 1.260 in³ | N/A <0.008 in | N/A 491 lb |
| 04067446 | N/A Nexen 491 Pound (lb) Holding Force Rod Lock | N/A 966124 | N/A 1.490 in³ | N/A <0.008 in | N/A 491 lb |
| 04067450 | N/A Nexen 1256 Pound (lb) Holding Force Rod Lock | N/A 966144 | N/A 6.730 in³ | N/A <0.008 in | N/A 1256 lb |
| 04067454 | N/A Nexen 1963 Pound (lb) Holding Force Rod Lock | N/A 966156 | N/A 9.500 in³ | N/A <0.008 in | N/A 1963 lb |
| 05245625 | N/A Nexen 830 Pound (lb) Holding Force Rod Lock | N/A 966332 | N/A 3.200 in³ | N/A <0.008 in | N/A 830 lb |
| 05484440 | N/A Nexen 890 Newton (N) Holding Force Rod Lock | N/A 966069 | N/A 6.720 cm³ | N/A <0.20 in | N/A 890 N |
| 05536555 | N/A Nexen 2850 Pound (lb) Holding Force Rod Lock | N/A 966284 | N/A 7.910 in³ | N/A <0.008 in | N/A 2850 lb |
| 05599988 | N/A Nexen 250 Pound (lb) Holding Force Rod Lock | N/A 966234 | N/A 1.260 in³ | N/A <0.008 in | N/A 250 lb |
| 05608136 | N/A Nexen 180 Pound (lb) Holding Force Rod Lock | N/A 966221 | N/A 0.300 in³ | N/A <0.008 in | N/A 180 lb |
| 05610283 | N/A Nexen 8560 Newton (N) Holding Force Rod Lock | N/A 966074 | N/A 163.700 cm³ | N/A <0.20 in | N/A 8560 N |
| 05782455 | N/A Nexen 1400 Newton (N) Holding Force Rod Lock | N/A 966070 | N/A 9.180 cm³ | N/A <0.20 in | N/A 1400 N |
| 05815560 | N/A Nexen 1256 Pound (lb) Holding Force Rod Lock | N/A 966336 | N/A 6.730 in³ | N/A <0.008 in | N/A 1256 lb |
| 05872076 | N/A Nexen 2000 Pound (lb) Holding Force Rod Lock | N/A 966270 | N/A 5.640 in³ | N/A <0.008 in | N/A 2000 lb |
| 05885322 | N/A Nexen 1256 Pound (lb) Holding Force Rod Lock | N/A 966149 | N/A 6.730 in³ | N/A <0.008 in | N/A 1256 lb |
| 05885324 | N/A Nexen 800 Newton (N) Holding Force Rod Lock | N/A 966088 | N/A 4.750 cm³ | N/A <0.20 in | N/A 800 N |
| 05885327 | N/A Nexen 491 Pound (lb) Holding Force Rod Lock | N/A 966125 | N/A 1.260 in³ | N/A <0.008 in | N/A 491 lb |
| 06008400 | N/A Nexen 1300 Pound (lb) Holding Force Rod Lock | N/A 966256 | N/A 3.770 in³ | N/A <0.008 in | N/A 1300 lb |