COMPANY HEADER
Print Back
Nexen Rod Locks
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Air Chamber Volume

Backlash

Holding Force

03237318 N/A Nexen 5026 Pound (lb) Holding Force Rod Lock N/A 966383 N/A 22.660 in³ N/A <0.008 in N/A 5026 lb
03237319 N/A Nexen 5026 Pound (lb) Holding Force Rod Lock N/A 966384 N/A 23.210 in³ N/A <0.008 in N/A 5026 lb
03237320 N/A Nexen 2830 Pound (lb) Holding Force Rod Lock N/A 966385 N/A 12.750 in³ N/A <0.008 in N/A 2830 lb
04047784 N/A Nexen 830 Pound (lb) Holding Force Rod Lock N/A 966137 N/A 3.200 in³ N/A <0.008 in N/A 830 lb
04067433 N/A Nexen 1400 Newton (N) Holding Force Rod Lock N/A 966020 N/A 9.180 cm³ N/A <0.20 in N/A 1400 N
04067437 N/A Nexen 8560 Newton (N) Holding Force Rod Lock N/A 966024 N/A 163.700 cm³ N/A <0.20 in N/A 8560 N
04067441 N/A Nexen 314 Pound (lb) Holding Force Rod Lock N/A 966116 N/A 0.710 in³ N/A <0.008 in N/A 314 lb
04067442 N/A Nexen 250 Pound (lb) Holding Force Rod Lock N/A 966117 N/A 0.680 in³ N/A <0.008 in N/A 250 lb
04067445 N/A Nexen 491 Pound (lb) Holding Force Rod Lock N/A 966123 N/A 1.260 in³ N/A <0.008 in N/A 491 lb
04067446 N/A Nexen 491 Pound (lb) Holding Force Rod Lock N/A 966124 N/A 1.490 in³ N/A <0.008 in N/A 491 lb
04067450 N/A Nexen 1256 Pound (lb) Holding Force Rod Lock N/A 966144 N/A 6.730 in³ N/A <0.008 in N/A 1256 lb
04067454 N/A Nexen 1963 Pound (lb) Holding Force Rod Lock N/A 966156 N/A 9.500 in³ N/A <0.008 in N/A 1963 lb
05245625 N/A Nexen 830 Pound (lb) Holding Force Rod Lock N/A 966332 N/A 3.200 in³ N/A <0.008 in N/A 830 lb
05484440 N/A Nexen 890 Newton (N) Holding Force Rod Lock N/A 966069 N/A 6.720 cm³ N/A <0.20 in N/A 890 N
05536555 N/A Nexen 2850 Pound (lb) Holding Force Rod Lock N/A 966284 N/A 7.910 in³ N/A <0.008 in N/A 2850 lb
05599988 N/A Nexen 250 Pound (lb) Holding Force Rod Lock N/A 966234 N/A 1.260 in³ N/A <0.008 in N/A 250 lb
05608136 N/A Nexen 180 Pound (lb) Holding Force Rod Lock N/A 966221 N/A 0.300 in³ N/A <0.008 in N/A 180 lb
05610283 N/A Nexen 8560 Newton (N) Holding Force Rod Lock N/A 966074 N/A 163.700 cm³ N/A <0.20 in N/A 8560 N
05782455 N/A Nexen 1400 Newton (N) Holding Force Rod Lock N/A 966070 N/A 9.180 cm³ N/A <0.20 in N/A 1400 N
05815560 N/A Nexen 1256 Pound (lb) Holding Force Rod Lock N/A 966336 N/A 6.730 in³ N/A <0.008 in N/A 1256 lb
05872076 N/A Nexen 2000 Pound (lb) Holding Force Rod Lock N/A 966270 N/A 5.640 in³ N/A <0.008 in N/A 2000 lb
05885322 N/A Nexen 1256 Pound (lb) Holding Force Rod Lock N/A 966149 N/A 6.730 in³ N/A <0.008 in N/A 1256 lb
05885324 N/A Nexen 800 Newton (N) Holding Force Rod Lock N/A 966088 N/A 4.750 cm³ N/A <0.20 in N/A 800 N
05885327 N/A Nexen 491 Pound (lb) Holding Force Rod Lock N/A 966125 N/A 1.260 in³ N/A <0.008 in N/A 491 lb
06008400 N/A Nexen 1300 Pound (lb) Holding Force Rod Lock N/A 966256 N/A 3.770 in³ N/A <0.008 in N/A 1300 lb
Unit of Measure
1 2