COMPANY HEADER
Print Back
Nexen Pneumatic Servo Motor Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Input Bolt Circle

Input Bore Diameter

02505010 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964816 N/A Spring N/A 126 to 150 mm N/A 19 mm
02505011 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964815 N/A Spring N/A 150 to 186 mm N/A 19 mm
02505014 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964906 N/A Spring N/A 215 mm N/A 32 mm
02506119 N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964605 N/A Spring N/A 2.625 in N/A 0.375 in
02506120 N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964606 N/A Spring N/A 2.625 in N/A 0.250 in
02506125 N/A Nexen 75 to 92 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964621 N/A Air N/A 75 to 92 mm N/A 14 mm
02506138 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964709 N/A Spring N/A 90 to 109 mm N/A 14 mm
02506139 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964710 N/A Spring N/A 90 to 109 mm N/A 14 mm
02506140 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964711 N/A Spring N/A 90 to 109 mm N/A 16 mm
02506141 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964712 N/A Spring N/A 90 to 109 mm N/A 16 mm
02506142 N/A Nexen 95 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964713 N/A Spring N/A 95 to 109 mm N/A 14 mm
02506143 N/A Nexen 90 to 105 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964731 N/A Air N/A 90 to 105 mm N/A 16 mm
02506153 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964814 N/A Spring N/A 126 to 150 mm N/A 19 mm
02506154 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964817 N/A Spring N/A 126 to 150 mm N/A 19 mm
02506155 N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964818 N/A Spring N/A 115 to 150 mm N/A 19 mm
02506156 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964819 N/A Spring N/A 126 to 150 mm N/A 19 mm
02506157 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964820 N/A Spring N/A 126 to 150 mm N/A 22 mm
02506158 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964821 N/A Spring N/A 126 to 150 mm N/A 22 mm
02506159 N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964823 N/A Spring N/A 115 to 150 mm N/A 19 mm
02506160 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964850 N/A Air N/A 126 to 150 mm N/A 19 mm
02506164 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964907 N/A Spring N/A 150 to 186 mm N/A 24 mm
02506165 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964908 N/A Spring N/A 150 to 186 mm N/A 24 mm
02506166 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964909 N/A Spring N/A 150 to 186 mm N/A 24 mm
02506167 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964913 N/A Spring N/A 150 to 186 mm N/A 24 mm
02506168 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964950 N/A Air N/A 150 to 186 mm N/A 24 mm
Unit of Measure
1 2 3 4