COMPANY HEADER
Print Back
Nexen Pneumatic Servo Motor Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Input Bolt Circle

Input Bore Diameter

03074233 N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965016 N/A Spring N/A 200 mm N/A 42 mm
03096449 N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 965006 N/A Spring N/A 215 mm N/A 32 mm
03237314 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964844 N/A Spring N/A 126 to 150 mm N/A 19 mm
03316875 N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964915 N/A Spring N/A 150 to 186 mm N/A 28 mm
03358837 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964837 N/A Spring N/A 126 to 150 mm N/A 19 mm
04047780 N/A Nexen 2.480 to 3.602 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964613 N/A Spring N/A 2.480 to 3.602 in N/A 14 mm
04067394 N/A Nexen 70 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964612 N/A Spring N/A 70 mm N/A 9 mm
04067396 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964715 N/A Spring N/A 90 to 109 mm N/A 16 mm
04067397 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964716 N/A Spring N/A 90 to 109 mm N/A 0.625 in
04067398 N/A Nexen 85 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964717 N/A Spring N/A 85 to 109 mm N/A 13 mm
04067399 N/A Nexen 85 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964718 N/A Spring N/A 85 to 109 mm N/A 14 mm
04067400 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964721 N/A Spring N/A 90 to 109 mm N/A 10 mm
04067401 N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964722 N/A Spring N/A 90 to 109 mm N/A 0.500 in
04067402 N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964824 N/A Spring N/A 115 to 150 mm N/A 14 mm
04067403 N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964825 N/A Spring N/A 115 to 150 mm N/A 19 mm
04067404 N/A Nexen 5.875 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964826 N/A Spring N/A 5.875 in N/A 0.625 in
04067405 N/A Nexen 115 to 149.95 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964827 N/A Spring N/A 115 to 149.95 mm N/A 14 mm
04067406 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964829 N/A Spring N/A 126 to 150 mm N/A 19 mm
04067407 N/A Nexen 4.950 to 5.900 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964835 N/A Spring N/A 4.950 to 5.900 in N/A 0.625 in
04067408 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964836 N/A Spring N/A 126 to 150 mm N/A 19 mm
04067409 N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964839 N/A Spring N/A 115 to 150 mm N/A 19 mm
04067412 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964842 N/A Spring N/A 126 to 150 mm N/A 19 mm
04067413 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964852 N/A Spring N/A 126 to 150 mm N/A 16 mm
04067415 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964855 N/A Spring N/A 126 to 150 mm N/A 19 mm
04067416 N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake N/A 964856 N/A Spring N/A 126 to 150 mm N/A 19 mm
Unit of Measure
1 2 3 4