Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Input Bolt Circle |
Input Bore Diameter |
|---|---|---|---|---|---|
| 02505010 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964816 | N/A Spring | N/A 126 to 150 mm | N/A 19 mm |
| 02505011 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964815 | N/A Spring | N/A 150 to 186 mm | N/A 19 mm |
| 02505014 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964906 | N/A Spring | N/A 215 mm | N/A 32 mm |
| 02506119 | N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964605 | N/A Spring | N/A 2.625 in | N/A 0.375 in |
| 02506120 | N/A Nexen 2.625 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964606 | N/A Spring | N/A 2.625 in | N/A 0.250 in |
| 02506125 | N/A Nexen 75 to 92 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964621 | N/A Air | N/A 75 to 92 mm | N/A 14 mm |
| 02506138 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964709 | N/A Spring | N/A 90 to 109 mm | N/A 14 mm |
| 02506139 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964710 | N/A Spring | N/A 90 to 109 mm | N/A 14 mm |
| 02506140 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964711 | N/A Spring | N/A 90 to 109 mm | N/A 16 mm |
| 02506141 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964712 | N/A Spring | N/A 90 to 109 mm | N/A 16 mm |
| 02506142 | N/A Nexen 95 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964713 | N/A Spring | N/A 95 to 109 mm | N/A 14 mm |
| 02506143 | N/A Nexen 90 to 105 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964731 | N/A Air | N/A 90 to 105 mm | N/A 16 mm |
| 02506153 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964814 | N/A Spring | N/A 126 to 150 mm | N/A 19 mm |
| 02506154 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964817 | N/A Spring | N/A 126 to 150 mm | N/A 19 mm |
| 02506155 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964818 | N/A Spring | N/A 115 to 150 mm | N/A 19 mm |
| 02506156 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964819 | N/A Spring | N/A 126 to 150 mm | N/A 19 mm |
| 02506157 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964820 | N/A Spring | N/A 126 to 150 mm | N/A 22 mm |
| 02506158 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964821 | N/A Spring | N/A 126 to 150 mm | N/A 22 mm |
| 02506159 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964823 | N/A Spring | N/A 115 to 150 mm | N/A 19 mm |
| 02506160 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964850 | N/A Air | N/A 126 to 150 mm | N/A 19 mm |
| 02506164 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964907 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 02506165 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964908 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 02506166 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964909 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 02506167 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964913 | N/A Spring | N/A 150 to 186 mm | N/A 24 mm |
| 02506168 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | N/A 964950 | N/A Air | N/A 150 to 186 mm | N/A 24 mm |