Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Input Bolt Circle |
Input Bore Diameter |
|---|---|---|---|---|---|
| 02858217 | N/A Nexen SBP Series 60 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 964919 | N/A 35.710 cm³ | N/A 150 to 186 mm | N/A 32 mm |
| 04599566 | N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 965104 | N/A 48.834 cm³ | N/A 215 mm | N/A 38 mm |
| 05358542 | N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 965020 | N/A 48.834 cm³ | N/A 200 mm | N/A 42 mm |
| 05885284 | N/A Nexen SBP Series 12 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 964730 | N/A 9.200 cm³ | N/A 90 to 109 mm | N/A 16 mm |
| 05885298 | N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 965019 | N/A 48.834 cm³ | N/A 215 mm | N/A 38 mm |
| 05885363 | N/A Nexen SBP Series 12 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake | N/A 964729 | N/A 9.200 cm³ | N/A 3.350 to 4.280 in | N/A 0.375 in |