COMPANY HEADER
Print Back
Nexen Shaft Mounted Brakes
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Type

Brake Facing Effective Area

02506861 N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828017 N/A 548 kW·hr N/A Straight N/A 198 cm²
02506863 N/A Nexen 1370 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828019 N/A 1370 kW·hr N/A Straight N/A 198 cm²
02506864 N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828021 N/A 914 kW·hr N/A Straight N/A 198 cm²
02506866 N/A Nexen 2286 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828111 N/A 2286 kW·hr N/A Straight N/A 324 cm²
02506871 N/A Nexen 5736 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828190 N/A 5736 kW·hr N/A Straight N/A 324 cm²
02508414 N/A Nexen 6550 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822713 N/A 6550 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02508415 N/A Nexen 6550 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822714 N/A 6550 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02508416 N/A Nexen 7250 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822723 N/A 7250 hp·hr N/A Quick-Detach (QD) Bushed N/A 72.2 in²
02508417 N/A Nexen 7250 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822724 N/A 7250 hp·hr N/A Quick-Detach (QD) Bushed N/A 72.2 in²
02508490 N/A Nexen 4367 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822510 N/A 4367 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02508491 N/A Nexen 6550 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822513 N/A 6550 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02508493 N/A Nexen 10077 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822518 N/A 10077 hp·hr N/A Quick-Detach (QD) Bushed N/A 58.6 in²
02508495 N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824303 N/A 3066 hp·hr N/A Straight N/A
02508496 N/A Nexen 4833 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822520 N/A 4833 hp·hr N/A Quick-Detach (QD) Bushed N/A 72.2 in²
02508497 N/A Nexen 11154 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822523 N/A 11154 hp·hr N/A Quick-Detach (QD) Bushed N/A 72.2 in²
02712604 N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827824 N/A 460 hp·hr N/A Straight N/A 11.9 in²
03003076 N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827823 N/A 172 kW·hr N/A Straight N/A 77 cm²
03003077 N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 819005 N/A 230 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
03007182 N/A Nexen 690 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827808 N/A 690 hp·hr N/A Straight N/A 11.9 in²
03227608 N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827928 N/A 572 hp·hr N/A Straight N/A 18.6 in²
03237226 N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822468 N/A 548 kW·hr N/A Straight N/A 198 cm²
03237227 N/A Nexen 2740.5 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828031 N/A 2740.5 kW·hr N/A Straight N/A 198 cm²
03237313 N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824212 N/A 1225 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
03543699 N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827925 N/A 572 hp·hr N/A Straight N/A 18.6 in²
04007547 N/A Nexen 87 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827822 N/A 87 kW·hr N/A Straight N/A 77 cm²
Unit of Measure
 1 2 3 4 5 »