Item # |
Item Name |
Bearings |
Bore Diameter |
Series |
Weight |
|---|---|---|---|---|---|
| 10160475 | N/A SMC® MGG Series 23.149 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 63 mm | N/A MGG | N/A 23.149 kg |
| 10160485 | N/A SMC® MGG Series 26.429 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 63 mm | N/A MGG | N/A 26.429 kg |
| 10160579 | N/A SMC® MGG Series 31.16 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 80 mm | N/A MGG | N/A 31.16 kg |
| 10160583 | N/A SMC® MGG Series 33.57 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 33.57 kg |
| 10161004 | N/A SMC® MGG Series 48.404 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 48.404 kg |
| 02529958 | N/A SMC® MGG Series 3.518 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 3.518 kg |
| 02907918 | N/A SMC® MGG Series 8.801 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 40 mm | N/A MGG | N/A 8.801 kg |
| 03533981 | N/A SMC® MGG Series 4.129 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 32 mm | N/A MGG | N/A 4.129 kg |
| 02790335 | N/A SMC® MGG Series 3.16 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 3.16 kg |
| 03496671 | N/A SMC® MGG Series 3.13 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 25 mm | N/A MGG | N/A 3.13 kg |
| 04240665 | N/A SMC® MGG Series 19.88 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 19.88 kg |
| 05496781 | N/A SMC® MGG Series 7.99 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 40 mm | N/A MGG | N/A 7.99 kg |
| 08279070 | N/A SMC® MGG Series 24.349 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 24.349 kg |
| 08288037 | N/A SMC® MGG Series 15.39 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 15.39 kg |
| 08994052 | N/A SMC® MGG Series 7.99 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 40 mm | N/A MGG | N/A 7.99 kg |
| 08068533 | N/A SMC® MGG Series 6.379 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 6.379 kg |
| 07888373 | N/A SMC® MGG Series 41.432 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 41.432 kg |
| 05633553 | N/A SMC® MGG Series 6.379 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 6.379 kg |
| 06033657 | N/A SMC® MGG Series 18.801 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 50 mm | N/A MGG | N/A 18.801 kg |
| 07482233 | N/A SMC® MGG Series 5.629 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 32 mm | N/A MGG | N/A 5.629 kg |
| 06126570 | N/A SMC® MGG Series 4.709 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 4.709 kg |
| 06156305 | N/A SMC® MGG Series 7.97 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 40 mm | N/A MGG | N/A 7.97 kg |
| 07552356 | N/A SMC® MGG Series 2.717 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.717 kg |
| 07641824 | N/A SMC® MGG Series 19.071 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 19.071 kg |
| 07681183 | N/A SMC® MGG Series 10.18 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 40 mm | N/A MGG | N/A 10.18 kg |