COMPANY HEADER
Print Back
SMC® MGG Series 5.109 Kilogram (kg) Weight Guided Cylinder (10157709)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bearings

Bore Diameter

Series

Weight

10160475 N/A SMC® MGG Series 23.149 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 63 mm N/A MGG N/A 23.149 kg
10160485 N/A SMC® MGG Series 26.429 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 63 mm N/A MGG N/A 26.429 kg
10160579 N/A SMC® MGG Series 31.16 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 80 mm N/A MGG N/A 31.16 kg
10160583 N/A SMC® MGG Series 33.57 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 33.57 kg
10161004 N/A SMC® MGG Series 48.404 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 48.404 kg
02529958 N/A SMC® MGG Series 3.518 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 25 mm N/A MGG N/A 3.518 kg
02907918 N/A SMC® MGG Series 8.801 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 40 mm N/A MGG N/A 8.801 kg
03533981 N/A SMC® MGG Series 4.129 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 32 mm N/A MGG N/A 4.129 kg
02790335 N/A SMC® MGG Series 3.16 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 25 mm N/A MGG N/A 3.16 kg
03496671 N/A SMC® MGG Series 3.13 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 25 mm N/A MGG N/A 3.13 kg
04240665 N/A SMC® MGG Series 19.88 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 63 mm N/A MGG N/A 19.88 kg
05496781 N/A SMC® MGG Series 7.99 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 40 mm N/A MGG N/A 7.99 kg
08279070 N/A SMC® MGG Series 24.349 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 24.349 kg
08288037 N/A SMC® MGG Series 15.39 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 50 mm N/A MGG N/A 15.39 kg
08994052 N/A SMC® MGG Series 7.99 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 40 mm N/A MGG N/A 7.99 kg
08068533 N/A SMC® MGG Series 6.379 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 6.379 kg
07888373 N/A SMC® MGG Series 41.432 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 41.432 kg
05633553 N/A SMC® MGG Series 6.379 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 6.379 kg
06033657 N/A SMC® MGG Series 18.801 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 50 mm N/A MGG N/A 18.801 kg
07482233 N/A SMC® MGG Series 5.629 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 32 mm N/A MGG N/A 5.629 kg
06126570 N/A SMC® MGG Series 4.709 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 4.709 kg
06156305 N/A SMC® MGG Series 7.97 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 40 mm N/A MGG N/A 7.97 kg
07552356 N/A SMC® MGG Series 2.717 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 2.717 kg
07641824 N/A SMC® MGG Series 19.071 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 50 mm N/A MGG N/A 19.071 kg
07681183 N/A SMC® MGG Series 10.18 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 40 mm N/A MGG N/A 10.18 kg
Unit of Measure
« 6 7 8 9