COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

04575434 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A SRP1101-N01 N/A N/A 75.5 mm N/A 0.88 lb
01988586 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02 N/A 0.16 scfm N/A 50 mm N/A 0.81 lb
02932495 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-04BG N/A 0.41 scfm N/A 82 mm N/A 2.09 lb
01988580 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-N02B N/A 0.16 scfm N/A 50 mm N/A 0.7 lb
01988595 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N03BG N/A 0.41 scfm N/A 82 mm N/A 2.03 lb
04558605 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02BE-1Z N/A 0.02 scfm N/A 55 mm N/A 0.44 lb
01988562 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-N01 N/A 0.16 scfm N/A 35 mm N/A 0.370 lb
03852324 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02G-R N/A 0.16 scfm N/A 50 mm N/A 1.32 lb
02764294 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-02 N/A 0.41 scfm N/A 66 mm N/A 1.59 lb
01988558 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01BG N/A 0.16 scfm N/A 42 mm N/A 0.62 lb
01988597 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N04BG N/A 0.41 scfm N/A 82 mm N/A 2.24 lb
04220005 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-F01 N/A 0.16 scfm N/A 35 mm N/A 0.340 lb
03084362 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-03BG N/A 0.41 scfm N/A 82 mm N/A 2.08 lb
02687361 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01BG-R N/A 0.16 scfm N/A 42 mm N/A 0.62 lb
01988569 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02B N/A 0.16 scfm N/A 50 mm N/A 0.77 lb
04784366 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-F01 N/A 0.16 scfm N/A 35 mm N/A 0.340 lb
04543607 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A SRP1101-01 N/A N/A N/A 0.72 lb
03672555 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A SRP1101-01-R N/A N/A N/A 0.86 lb
04575433 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A SRP1101-M5 N/A N/A N/A 0.7 lb
04557606 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A 10-ARP30-N03-3Z N/A N/A N/A
06216237 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A 10-ARP30-N03E1-3ZA N/A N/A N/A
05901013 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-01BE N/A N/A N/A
06217039 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-02BE4-1 N/A N/A N/A
05678689 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-02BG N/A N/A N/A
06743427 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-F02 N/A N/A N/A
Unit of Measure
« 6 7 8 9 10 »