COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

05584972 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-01 N/A N/A N/A 0.44 lb
07156845 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-01BG N/A N/A N/A
05241921 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-01B-Y N/A N/A N/A 0.59 lb
07170339 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-02BG-3 N/A N/A N/A
05645958 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-F02 N/A N/A N/A 0.5 lb
04558601 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N02BE-Z N/A N/A N/A 3.0900 lb
05512220 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N02BG-3YZ N/A N/A N/A
06634463 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02-1Z N/A N/A N/A
04352585 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02EH-Z N/A N/A N/A 0.44 lb
06245350 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02H-1Z N/A N/A N/A
05225134 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02H-3Z N/A N/A N/A
06935404 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02H-Z N/A N/A N/A
07340245 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02-Z N/A N/A N/A
05352442 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-02 N/A N/A N/A 0.74 lb
06358154 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-02H N/A N/A N/A
07463833 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30K-F02 N/A N/A N/A
07166471 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30K-N03B-3Z N/A N/A N/A
07104906 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02-1Z N/A N/A N/A
07049325 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02B-3Z N/A N/A N/A
05642318 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02G-Z N/A N/A N/A
06836575 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02H-1Z N/A N/A N/A
07214617 N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N03BE-3Z N/A N/A N/A
02764285 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-01BG-R N/A 0.16 scfm N/A N/A 0.64 lb
07457931 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01G-Z-A N/A 0.16 scfm N/A N/A
03441848 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-01G N/A 0.16 scfm N/A N/A 0.51 lb
Unit of Measure
« 6 7 8 9 10 »