Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 05584972 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-01 | N/A | N/A | N/A 0.44 lb |
| 07156845 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-01BG | N/A | N/A | N/A |
| 05241921 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-01B-Y | N/A | N/A | N/A 0.59 lb |
| 07170339 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-02BG-3 | N/A | N/A | N/A |
| 05645958 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-F02 | N/A | N/A | N/A 0.5 lb |
| 04558601 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-N02BE-Z | N/A | N/A | N/A 3.0900 lb |
| 05512220 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-N02BG-3YZ | N/A | N/A | N/A |
| 06634463 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02-1Z | N/A | N/A | N/A |
| 04352585 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02EH-Z | N/A | N/A | N/A 0.44 lb |
| 06245350 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02H-1Z | N/A | N/A | N/A |
| 05225134 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02H-3Z | N/A | N/A | N/A |
| 06935404 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02H-Z | N/A | N/A | N/A |
| 07340245 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02-Z | N/A | N/A | N/A |
| 05352442 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-02 | N/A | N/A | N/A 0.74 lb |
| 06358154 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-02H | N/A | N/A | N/A |
| 07463833 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30K-F02 | N/A | N/A | N/A |
| 07166471 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30K-N03B-3Z | N/A | N/A | N/A |
| 07104906 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N02-1Z | N/A | N/A | N/A |
| 07049325 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N02B-3Z | N/A | N/A | N/A |
| 05642318 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N02G-Z | N/A | N/A | N/A |
| 06836575 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N02H-1Z | N/A | N/A | N/A |
| 07214617 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N03BE-3Z | N/A | N/A | N/A |
| 02764285 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR1000-01BG-R | N/A 0.16 scfm | N/A | N/A 0.64 lb |
| 07457931 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR1000-N01G-Z-A | N/A 0.16 scfm | N/A | N/A |
| 03441848 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR1010-01G | N/A 0.16 scfm | N/A | N/A 0.51 lb |