COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

05225295 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-F01B N/A 0.16 scfm N/A N/A
06144295 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-N01BG-R N/A 0.16 scfm N/A N/A
07461692 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01BG-Z-A N/A 0.16 scfm N/A N/A
04565148 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01G N/A 0.16 scfm N/A N/A 0.65 lb
06591634 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-F02B N/A 0.16 scfm N/A N/A
02777280 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-F02B N/A 0.16 scfm N/A N/A
04980383 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02BG-R N/A 0.16 scfm N/A N/A 1.17 lb
03958456 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02B-X465A N/A 0.16 scfm N/A N/A
06157790 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02B-X465B N/A 0.16 scfm N/A N/A
07426779 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02G-A N/A 0.16 scfm N/A N/A
06968615 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-F02G N/A 0.16 scfm N/A N/A
07232071 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02BG-Z-A N/A 0.16 scfm N/A N/A
04565156 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2120-02BG N/A 0.16 scfm N/A N/A 1.2 lb
02737608 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2120-N02 N/A 0.16 scfm N/A N/A 0.86 lb
02040804 N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2120-N02BG N/A 0.16 scfm N/A N/A 7.8300 lb
06914361 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-02B N/A 0.41 scfm N/A N/A
03216587 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-02BG N/A 0.41 scfm N/A N/A 2.2 lb
02750023 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N02 N/A 0.41 scfm N/A N/A 1.59 lb
06623416 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N03B N/A 0.41 scfm N/A N/A
07254535 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N04BG-Z-A N/A 0.41 scfm N/A N/A
03958458 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N04G N/A 0.41 scfm N/A N/A 1.91 lb
04565161 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-02B N/A 0.41 scfm N/A N/A 1.67 lb
02764292 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-03 N/A 0.41 scfm N/A N/A 1.57 lb
07131428 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-03-A N/A 0.41 scfm N/A N/A
04316611 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-03B N/A 0.41 scfm N/A N/A 1.7 lb
Unit of Measure
« 6 7 8 9 10 »