COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10255997 N/A SMC® 13.372 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1R600-1000 N/A N/A N/A 13.372 kg
10256510 N/A SMC® 4.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S325-0600 N/A 3.2500 in N/A Side Lug N/A 4.06 kg
10256683 N/A SMC® 18.978 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1S800-0200 N/A N/A N/A 18.978 kg
10256828 N/A SMC® 4.11 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1T250-1400 N/A 2.5000 in N/A Center Trunnion N/A 4.11 kg
10256836 N/A SMC® 4.35 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1T250-1600 N/A 2.5000 in N/A Center Trunnion N/A 4.35 kg
10237971 N/A SMC® 2.17 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-0200H N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.17 kg
10238352 N/A SMC® 6.86 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D400-0700N N/A 4.0000 in N/A Double Detachable Rear Clevis N/A 6.86 kg
10238518 N/A SMC® 9.879 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D500-0500 N/A N/A N/A 9.879 kg
10238551 N/A SMC® 11.816 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D500-1200 N/A N/A N/A 11.816 kg
10238584 N/A SMC® 15.136 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D500-2400 N/A N/A N/A 15.136 kg
10239982 N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB200-0200 N/A 2.0000 in N/A Basic N/A 1.28 kg
10240335 N/A SMC® 1.51 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L200-0200N-XB6 N/A 2.0000 in N/A Foot N/A 1.51 kg
10240487 N/A SMC® 4.48 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L325-0500 N/A 3.2500 in N/A Foot N/A 4.48 kg
10240557 N/A SMC® 5.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L400-0500 N/A 4.0000 in N/A Foot N/A 5.79 kg
10241040 N/A SMC® 4.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1R400-0500 N/A 4.0000 in N/A Side Tapped N/A 4.74 kg
10235326 N/A SMC® 1.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B250-0250N N/A 2.5000 in N/A Basic N/A 1.74 kg
10242281 N/A SMC® 2.05 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X250-0100 N/A 2.5000 in N/A Double Rear Clevis N/A 2.05 kg
10242411 N/A SMC® 4.94 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X325-0400-XB5 N/A 3.2500 in N/A Double Rear Clevis N/A 4.94 kg
10242617 N/A SMC® Tie-Rod Air Cylinder N/A NCA1X400-2400 N/A 4.0000 in N/A Double Rear Clevis N/A 24.13 lb
10242649 N/A SMC® 8.602 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X500-0150 N/A N/A N/A 8.602 kg
10242655 N/A SMC® 9.017 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X500-0300 N/A N/A N/A 9.017 kg
10242759 N/A SMC® 18.284 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X600-1200 N/A N/A N/A 18.284 kg
10236523 N/A SMC® 5.94 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B400-1000-XC6 N/A 4.0000 in N/A Basic N/A 5.94 kg
10244956 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B200-0400-M9PSAPC N/A 2.0000 in N/A Basic N/A 1.5 kg
10245718 N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-0300-XC22 N/A 2.5000 in N/A Basic N/A 1.79 kg
Unit of Measure
« 6 7 8 9 10 »