COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

05578459 N/A SMC® 6.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F400-0400N-XB7 N/A 4.0000 in N/A Front Flange N/A 6.26 kg
05940176 N/A SMC® 5.16 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D325-0500N N/A 3.2500 in N/A Double Detachable Rear Clevis N/A 5.16 kg
04776334 N/A SMC® 1.33 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D150-0350 N/A 1.5000 in N/A Double Detachable Rear Clevis N/A 1.33 kg
07278380 N/A SMC® 6.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F400-0600-XB5 N/A 4.0000 in N/A Front Flange N/A 6.74 kg
06971036 N/A SMC® 1.17 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1U200-0100 N/A 2.0000 in N/A Rod Trunnion N/A 1.17 kg
07002625 N/A SMC® 17.799 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D600-1200 N/A N/A N/A 17.799 kg
07237974 N/A SMC® 17.971 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F600-1000 N/A N/A N/A 17.971 kg
11806943 N/A SMC® 4.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G325-0300-XC22 N/A 3.2500 in N/A Rear Flange N/A 4.68 kg
03530005 N/A SMC® 6.42 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1U400-1200 N/A 4.0000 in N/A Trunnion (Rod);MT1 N/A 6.42 kg
03894714 N/A SMC® 4.08 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-2400N N/A 2.0000 in N/A Clevis Rear (Detachable);MP2 N/A 4.08 kg
04570165 N/A SMC® 2.76 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F200-1200 N/A 2.0000 in N/A Flange (Rod);MF1 N/A 2.76 kg
02092256 N/A SMC® 1.29 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X150-0300 N/A 1.5000 in N/A Clevis Rear (Fixed);MP1 N/A 1.29 kg
03847585 N/A SMC® 3.35 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-1200 N/A 2.5000 in N/A Flange (Rod);MF1 N/A 3.35 kg
04352981 N/A SMC® 1.91 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F150-1000 N/A 1.5000 in N/A Flange (Rod);MF1 N/A 1.91 kg
04570340 N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L150-1000 N/A 1.5000 in N/A Foot (End Angles);MS1 N/A 1.75 kg
04570168 N/A SMC® 3.42 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F200-1800 N/A 2.0000 in N/A Flange (Rod);MF1 N/A 3.42 kg
02854713 N/A SMC® 11.9 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D400-2800 N/A 4.0000 in N/A Clevis Rear (Detachable);MP2 N/A 11.9 kg
02765327 N/A SMC® 2.44 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1L150-1800 N/A 1.5000 in N/A Foot (End Angles);MS1 N/A 2.44 kg
09166615 N/A SMC® 6.76 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1T325-1000-XC6 N/A 3.2500 in N/A Center Trunnion N/A 6.76 kg
05225445 N/A SMC® 0.98 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB150-0300 N/A 1.5000 in N/A Basic N/A 0.98 kg
08207631 N/A SMC® 6.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G400-0400 N/A 4.0000 in N/A Rear Flange N/A 6.26 kg
05777505 N/A SMC® 6.02 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L325-1200 N/A 3.2500 in N/A Foot N/A 6.02 kg
07441756 N/A SMC® 1.92 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L150-1200J-XC6 N/A 1.5000 in N/A Foot N/A 1.92 kg
07475372 N/A SMC® 10.174 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D500-0600 N/A N/A N/A 10.174 kg
06124592 N/A SMC® 15.438 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F600-0300 N/A N/A N/A 15.438 kg
Unit of Measure
« 6 7 8 9 10 »