COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
« 6 7 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02288589 N/A NTN 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2309 N/A 45 mm N/A 100 mm N/A 36 mm
06748396 N/A NTN 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2203 N/A 17 mm N/A 40 mm N/A 16 mm
Unit of Measure
« 6 7