Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02288589 | N/A NTN 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2309 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 06748396 | N/A NTN 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 2203 | N/A 17 mm | N/A 40 mm | N/A 16 mm |